ADR361: 電圧リファレンス、2.5VOUT、低ノイズ、高シンク/ソース能力、低消費電力
ADR360/ADR361/ADR363/ADR364/ADR365/ADR366は高精度の2.048V、2.5V、3.0V、4.096V、5V、3.3Vバンド・ギャップ電圧リファレンスであり、小さなフットプリントで低消費電力、高精度を実現します。ADR36xリファレンスは、アナログ・デバイセズの特許取得済み温度ドリフト曲率補正技術によりTSOTパッケージで9ppm/℃の低温度ドリフトを実現します ...続きを見る
ADR361: 電圧リファレンス、2.5VOUT、低ノイズ、高シンク/ソース能力、低消費電力
製品概要
ADR360/ADR361/ADR363/ADR364/ADR365/ADR366は高精度の2.048V、2.5V、3.0V、4.096V、5V、3.3Vバンド・ギャップ電圧リファレンスであり、小さなフットプリントで低消費電力、高精度を実現します。ADR36xリファレンスは、アナログ・デバイセズの特許取得済み温度ドリフト曲率補正技術によりTSOTパッケージで9ppm/℃の低温度ドリフトを実現します。
マイクロパワー低ドロップアウト電圧リファレンスのADR36xファミリーは、出力より300mV高い最小電源から安定した出力電圧を提供します。これらの先進的な設計により、外付けコンデンサが不要になり、ボードのスペースやシステム価格を更に低減できます。低消費電力動作、小型化、ならびに優れた使い勝手を提供する高精度電圧リファレンスADR36xは、バッテリ駆動のアプリケーションに最適です。
アプリケーション
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |