ADR1581:  電圧リファレンス、高精度、シャント型、1.25V、マイクロパワー

ADR1581は低価格、2端子(シャント)の高精度バンドギャップ電圧リファレンスです。60μA~10mAの入力電流で1.25Vの高精度の出力電圧を供給します。

オンチップ部品の高精度なマッチングとサーマル・トラッキングによって、ADR1581の優れた精度と安定性が実現します。独自開発の曲率補正設計技術を採用し、電圧出力の温度特性の非直線性を最小限に抑えました。ADR1581は、容量 ...続きを見る

ADR1581:  電圧リファレンス、高精度、シャント型、1.25V、マイクロパワー

製品概要

ADR1581は低価格、2端子(シャント)の高精度バンドギャップ電圧リファレンスです。60μA~10mAの入力電流で1.25Vの高精度の出力電圧を供給します。

オンチップ部品の高精度なマッチングとサーマル・トラッキングによって、ADR1581の優れた精度と安定性が実現します。独自開発の曲率補正設計技術を採用し、電圧出力の温度特性の非直線性を最小限に抑えました。ADR1581は、容量性負荷のどの値においても安定性を維持します。

ADR1581は動作電流を可能な限り低く抑えているため、バッテリ駆動の3Vまたは5V電源システムに最適です。また、動作電流範囲が広いため、汎用性が高く、さまざまな高電流アプリケーションに適しています。

ADR1581にはAとBの2つのグレードがあり、いずれも業界最小の表面実装パッケージSOT-23およびSC70パッケージで提供しています。どちらのグレードも、-40~+85℃の工業用温度範囲で仕様が規定されています。

ADR1581ファミリーの全製品
モデル Vout 精度 温度係数
(ppm/°C)
ADR1581A 1.25 ±0.80% 100
ADR1581B 1.25 ±0.12% 50


特長

  • 広い動作電流範囲:60μA~10mA
  • 初期精度:±0.12%
  • 温度ドリフト: ± 50 ppm/°C
  • 出力インピーダンス:0.5
  • 広帯域ノイズ(10Hz~10kHz):20μV rms
  • 動作温度範囲:-40~+85℃

ブロック図

ADR1581ピン配置
ADR1581ピン配置

仕様

Vout 1.25
Initial Accuracy (%) 0.12
Ref Out TC (ppm/C) 50ppm/C
Supply Voltage Range (V) n/a, shunt ref
Supply Current (max) n/a
Ref Output Current (mA) n/a
0.1-10 Hz Noise (µV p-p) 4.5µV p-p
Temp Range(s) -40 to +85
Package SOT23
Reference Type Shunt

その他の製品を探す

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp