ADR130: Precision Series Sub-Band Gap Voltage Reference
The ADR130 is the industry's first family of tiny, micropower, low voltage, high precision voltage references. Featuring 0.35% initial accuracy and 25 ppm/°C of temperature drift in the tiny TSOT-23 ...続きを見る
ADR130: Precision Series Sub-Band Gap Voltage Reference
製品概要
The ADR130 is the industry's first family of tiny, micropower, low voltage, high precision voltage references. Featuring 0.35% initial accuracy and 25 ppm/°C of temperature drift in the tiny TSOT-23 package, the ADR130 voltage reference only requires 80 μA for typical operation. The ADR130 design includes a patented temperature drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.
Available in the industrial temperature range of −40°C to +125°C, the ADR130 is housed in a tiny TSOT-23 package.
For 0.5 V output, tie SET (Pin 5) to VOUT (Pin 4). For 1.0 V output, tie SET (Pin 5) to GND (Pin 2).
| All Members of the ADR130 | ||||
|---|---|---|---|---|
| Model | Vout | Accuracy | Tempco | 1K Price |
| ADR130A | 0.5/1.0V | ±3.5mV | 50ppm/°C | $0.97 |
| ADR130B | 0.5/1.0V | ±1.75mV | 25ppm/°C | $1.60 |
Applications
Features
- Initial accuracy
A Grade: ±0.70% (maximum)
B Grade: ±0.35% (maximum) - Maximum temperature coefficient
A Grade: 50 ppm/°C
B-Grade: 25 ppm/°C - CLOAD = 50 nF to 10 µF
- Output current: +4 mA/−2 mA
- Low operating current: 80 µA (typical)
- Output noise: 6 µV p-p @ 1.0 V output
- Input range: 2.0 V to 18 V
- Temperature range: −40°C to +125°C
- Tiny, Pb-free TSOT-23 package
Diagrams
- 拡大
- シンボル&フットプリント
Pin Configuration Diagram
Precision Series Sub-Band Gap Voltage Reference
Pin Configuration Diagram for ADR130
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |
| ADR1500 |