ADR121: 電圧リファレンス、LDO、2.5 VOUT、高精度、マイクロパワー、低電圧アプリケーション用
アナログ・デバイセズの新製品ADR121は、超小型の薄型SOT-23-6パッケージで提供される2.5Vリファレンスで、高精度、低消費電力、低電圧を特長とします。消費電力に制約のあるアプリケーションにおいて、高精度データ・コンバータと組み合わせて使用する場合に最適です。-40~+125℃の拡張工業用温度範囲にわたって最高の温度ドリフト性能を提供し、消費電流はわずか85μAです。この低入出力電圧 ...続きを見る
ADR121: 電圧リファレンス、LDO、2.5 VOUT、高精度、マイクロパワー、低電圧アプリケーション用
製品概要
アナログ・デバイセズの新製品ADR121は、超小型の薄型SOT-23-6パッケージで提供される2.5Vリファレンスで、高精度、低消費電力、低電圧を特長とします。消費電力に制約のあるアプリケーションにおいて、高精度データ・コンバータと組み合わせて使用する場合に最適です。-40~+125℃の拡張工業用温度範囲にわたって最高の温度ドリフト性能を提供し、消費電流はわずか85μAです。この低入出力電圧能力により、携帯型計測器に使用されるアナログ・デバイセズの第4世代高性能CMOSコンバータの理想的なソリューションとなります。高精度、低消費電力、低電圧性能を組み合わせたADR121は、バッテリ駆動の測定装置に最適です。
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |