All RF Switches

All RF Switches

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#RF Switch ConfigSpecial FeaturesFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Insertion Loss (typ)
(dB)
Off Isolation (typ)
(dB)
Input Power (max)
(dBm)
Specified at Freq
(Hz)
IIP3 (typ)
(dBm)
Absorptive/Reflective
1HMC784A SPxT SPDT T/R 0 4G 0.6 30 39 2G 62 Reflective Short
2HMC-C583 SPxT Module SPST 100m 40G 7 50 25 2G 40 Non-Reflective
3HMC547ALP3E SPxT SPDT 0 20G 2 38 25 18G 45 Non-Reflective
4HMC547ALC3 SPxT SPDT 0 28G 1.9 40 25 20G 46 Non-Reflective
5HMC427A Special Purpose Transfer 0 8G 1.5 43 27 6G 43 Reflective Open
6HMC347ALP3E SPxT SPDT 0 14G 2 40- 14G 47 Non-Reflective
7HMC347A-Die SPxT SPDT 0 20G 1.7 40- 20G 45 Absorptive
8HMC986A SPxT SPDT 0.1G 50G 2.3 32 25 40G 40 Reflective
9ADRF5130 SPxT SPDT 0.7G 3.5G 0.6 50 44.5 2G 68 Reflective
10ADRF5040 SPxT SP4T 9k 12G 0.8 34 33 8G 58 Non-Reflective
11ADRF5021 SPxT SPDT 9k 30G 2 60 24 30G 52 Non-Reflective
12ADRF5020 SPxT SPDT 0.1G 30G 2 60 24 30G 52 Non-Reflective
13HMC574A SPxT SPDT T/R 0 3G 0.3 28 39 2G 63 Reflective Short
14HMC344A SPxT SP4T 0 8G 1.7 36 28 6G 44 Non-Reflective
15HMC322ALP4E SPxT SP8T 0 8G 2.5 35 26.5 6G 40 Non-Reflective
16HMC270A SPxT SPDT 0G 8G 1 45 29 6G 42 Non-Reflective
17HMC252A SPxT SP6T 0 3G 0.8 45 29.8 2.5G 47 Non-Reflective
18HMC244A SPxT SP4T 0 4G 0.8 40 27 2G 47 Non-Reflective
19HMC7992 SPxT SP4T 0.1G 6G 0.7 37 33 4G 58 Non-Reflective
20HMC8038 SPxT SPDT 0.1G 6G 0.8 60 34 4G 60 Non-Reflective
21HMC1118 SPxT SPDT 9k 13G 0.6 48 35 8G 62 Non-Reflective
22HMC641A-Die SPxT- 0 18G 2.1 42- 12G 41 Absorptive
23HMC545A SPxT SPDT 0G 3G 0.3 31 34 2G 51 Reflective Short
24HMC199A Special Purpose SPDT 0 2.5G 0.4 25 29.3 2G 55 Reflective Open
25HMC544A SPxT SPDT T/R 0G 4G 0.4 16 39 2G 60 Reflective Open
26HMC641ALP4E SPxT SP4T 0 20G 2 42 26.5 12G 41 Non-Reflective
27HMC641ALC4 SPxT SP4T 0 20G 1.8 42 26.5 12G 41 Non-Reflective
28HMC345A SPxT SP4T 0 8G 2 35 24 6G 43 Non-Reflective
29HMC245A SPxT SP3T 0 3.5G 0.7 42 28.5 2G 48 Non-Reflective
30HMC241AQS16 SPxT SP4T 0 3.5G 0.7 40 28.5 2G 48 Non-Reflective
31HMC241ALP3E SPxT SP4T 0 4G 0.7 43 28.5 2G 47 Non-Reflective
32HMC232A SPxT SPDT 0 12G 1.5 60 30.9 6G 48 Non-Reflective
33HMC595A SPxT SPDT T/R 0 3G 0.3 26 39 2G 64 Reflective Short
34HMC550A SPxT Fail Safe, SPST 0 6G 0.7 12 34 4G 52 Reflective Open
35HMC435A SPxT SPDT 0 4G 0.8 52 31 2G 53 Non-Reflective
36HMC253AQS24 SPxT SP8T 0 2.5G 1.1 35 25 2G 46 Non-Reflective
37HMC253ALC4 SPxT SP8T 0 3.5G 1.1 43 25 2G 43 Non-Reflective
38HMC221B SPxT SPDT 10k 3G 0.4 30 31 2G 55 Reflective Short
39HMC197B SPxT SPDT 0 3G 0.4 30 34 2G 55 Reflective Short
40HMC190B SPxT SPDT 0 3G 0.4 30 34 2G 55 Reflective Short
41HMC1084 SPxT SP4T 23G 30G 2.8 26 30 25G 47 Reflective Open
42HMC849A SPxT SPDT 0 6G 1 56 33 4G 52 Non-Reflective
43HMC349AMS8G SPxT SPDT 0 4G 0.9 57 33.6 2G 52 Non-Reflective
44HMC349ALP4CE SPxT SPDT 0 4G 1 62 33.6 2G 53 Non-Reflective
45HMC1055 SPxT SPST 0.5G 4G 0.7 36 34 2G 60 Non-Reflective
46HMC284A SPxT SPDT 0 3.5G 0.5 45 26 2G 50 Non-Reflective
47HMC194A SPxT SPDT 0 3G 0.5 45 27 2G 53 Reflective Open
48HMC-C071 SPxT Module SP4T 0 20G 2.8 40 24 12G 40 Non-Reflective
49HMC-C058 SPxT Module SPDT 0 18G 3 55 30 12G 46 Non-Reflective
50HMC-SDD112 SPxT SPDT 55G 86G 2 30- 80G- Reflective
51HMC646 SPxT Fail Safe, SPDT T/R 0.1G 2.1G 0.8 30 44 1.6G 74 Reflective
52HMC596 Special Purpose 4x2 Matrix 0.2G 3G 6.5 40 23 2G 27 Non-Reflective
53HMC546MS8G SPxT Fail Safe, SPDT T/R 0.2G 2.2G 0.4 30 40 2G 67 Reflective
54HMC546LP2E SPxT Fail Safe, SPDT T/R 0.2G 2.7G 0.4 27 40 2G 64 Reflective
55HMC-C019 SPxT Module SPST 0 20G 4 75 27 12G 43 Non-Reflective
56HMC-C011 SPxT Module SPDT 0 20G 2 35 27 12G 45 Non-Reflective
57HMC536MS8G SPxT SPDT T/R 0 6G 0.6 27 35 4G 52 Reflective Short
58HMC536LP2 SPxT SPDT T/R 0 6G 0.7 27 35 4G 52 Reflective Short
59ADG936 SPxT CMOS, Dual SPDT 0 2G 0.9 36- 1G 32 Absorptive, Reflective
60ADG904Reference Circuit Available SPxT CMOS, SP4T 0 2G 1.1 37- 1G 31 Absorptive, Reflective
61ADG919 SPxT CMOS, SPDT 0 2G 0.8 43- 1G 36 Reflective
62ADG918 SPxT CMOS, SPDT 0 2G 0.8 43- 1G 36 Absorptive
63ADG902 SPxT CMOS, SPST 0 2.5G 0.8 20- 1G 36 Reflective
64ADG901 SPxT CMOS, SPST 0 2.5G 0.8 40- 1G 36 Absorptive, Reflective
65HMC321A SPxT SP8T 0 8G 2.5 30 26 6G 40 Non-Reflective