クロックの生成と分配

アナログ・デバイセズは、ワイヤレス・インフラストラクチャ、計測、ブロードバンド、ATEなど、ピコ秒未満の性能が求められるようなアプリケーション用に、超低ジッタのクロック分配製品とクロック生成製品を提供しています。アナログ・デバイセズのクロック製品は、高性能A/Dコンバータ(ADC)やD/Aコンバータ(DAC)のクロッキングに最適です。アナログ・デバイセズのクロックICでは、PLLコア、除算器、位相オフセット、歪み調整、クロック・ドライバなどの機能が小型のチップ・スケール・パッケージに収められています。

クロックの生成と分配

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart## OutputsClock FunctionInterfaceOn-Chip VCO or DCOOutput Frequency
(max)
(Hz)
Output LogicPower
(typ)
(W)
Ref Clock
(min)
(Hz)
Ref Clock
(max)
(Hz)
1AD9544 10 Generation, Synchronization I²C, Serial, SPI DCO; PLL on Chip 500M CML, HCSL, LVCMOS, LVDS, LVPECL 560m 1 750M
2AD9543 10 Generation, Synchronization I²C, Serial, SPI DCO; PLL on Chip 500M CML, HCSL, LVCMOS, LVDS, LVPECL 560m 2k 750M
3AD9545 10 Generation, Synchronization I²C, Serial, SPI DCO; PLL on Chip 500M CML, HCSL, LVCMOS, LVDS, LVPECL 560m 1 750M
4AD9542 10 Generation, Synchronization I²C, Serial, SPI DCO; PLL on Chip 500M CML, HCSL, LVCMOS, LVDS, LVPECL 560m 2k 750M
5AD9576 11 Distribution, Generation I²C, Pin Select, Serial, SPI PLL on Chip; VCO, Yes 1.25G HCSL, HSTL, LVCMOS, LVDS 619m 8k 325M
6LTC6951-1 5 Distribution, Generation SPI Yes 2.7G CML, LVDS 1.1 1M 425M
7LTC6951 5 Distribution, Generation SPI Yes 2.5G CML, LVDS 1.1 1M 425M
8HMC6832 8 Distribution Pin Select-- CML, CMOS, LVDS, LVPECL 1 10M 3.5G
9AD9530 4 Generation Serial PLL on Chip; VCO 2.7G CML 2.3 6M 800M
10HMC7043 14 Distribution SPI No 3.2G CML, LVPECL 1.5 200M 6G
11HMC7044 14 Generation SPI PLL on Chip; VCO 3.2G CML, LVPECL 3.4 0.00015M 3.2G
12AD9531 24 Generation Pin Select, SPI PLL on Chip; VCO 400M CMOS, HSTL, LVDS 600m 9.5M 260M
13LTC6954-4 3 Distribution SPI No 1.4G LVPECL 930m 0 1.4G
14LTC6954-3 3 Distribution SPI No 1.4G LVPECL 930m 0 1.4G
15LTC6954-2 3 Distribution SPI No 1.4G LVPECL 930m 0 1.4G
16LTC6954-1 3 Distribution SPI No 1.4G LVPECL 990m 0 1.4G
17AD9578 4 Generation Serial, SPI PLL on Chip; VCO 919M HCSL, LVCMOS, LVDS, LVPECL 618m 20M 60M
18AD9574 7 Generation Pin Select PLL on Chip; VCO 312.5M CMOS, HCSL, HSTL, LVCMOS, LVDS 569m 19.44M 25M
19AD9528 14 Generation I²C, Serial, SPI PLL on Chip; VCO 1.25G HSTL, LVDS 1.675- 400M
20AD9554-1 4 Synchronization I²C, Serial, SPI DCO; PLL on Chip 941M CMOS, HCSL, LVDS, LVPECL 920m 2k 1G
21AD9554 8 Synchronization I²C, Serial, SPI DCO; PLL on Chip 941M CMOS, HCSL, LVDS, LVPECL 940m 2k 1G
22LTC6950 5 Distribution, Generation SPI PLL on Chip 1.4G CMOS, LVDS, LVPECL 1.3 0 250M
23LTC6957-4 2 Clock Buffer- No 300M Complementary CMOS 59.4m- 300M
24LTC6957-3 2 Clock Buffer- No 300M In Phase CMOS 59.4m- 300M
25LTC6957-2 2 Clock Buffer- No 300M LVDS 59.4m- 300M
26LTC6957-1 2 Clock Buffer- No 300M LVPECL 59.4m- 300M
27AD9508 4 Distribution I²C, Pin Select, Serial No 1.65G CMOS, HSTL, LVDS 500m 0M 1.65G
28AD9525 8 Generation Serial, SPI No 3.6G LVPECL/CM 1.2 0M 500M
29HMC1035 1 Distribution, Generation SPI Yes 2500M CML 0.57- 350
30AD9559 4 Synchronization I²C, Serial, SPI Yes 1.25G HSTL, LVDS 710m 2k 1.25G
31HMC988 1 Distribution, Generation SPI No 4G LVPECL 0.2244 0 4G
32HMC1033 1 Distribution, Generation SPI Yes 550M CML 0.64- 350
33HMC911 1 Delay Pin Select No 24G- 1600m- 24G
34HMC1034 1 Distribution, Generation SPI Yes 3000M CML 0.86- 350
35HMC1032 1 Distribution, Generation SPI Yes 350M CML 0.86- 350
36HMC1031 1 Distribution, Generation SPI No 500M- 0.005- 140
37AD9577 4 Generation I²C PLL on Chip; VCO 637.5M LVDS, LVPECL 1 19.44M 54M
38AD9558 6 Synchronization I²C, Pin Select, Serial, SPI Yes 1.25G HSTL, LVDS 740m 2k 1.25G
39AD9557 2 Synchronization I²C, Pin Select, Serial, SPI Yes 1.25G HSTL, LVDS 550m 2k 1.25G
40HMC987 9 Distribution Parallel, SPI No 8G LVPECL 0.7722--
41HMC959 1 Divider Pin Select No 26G CML 281m--
42HMC877 1 Delay Pin Select No 23G- 627m 8G 23G
43HMC859 1 Divider Pin Select No 26G CML 320m--
44AD9550 2 Generation Pin Select Yes 810M LV, LVPECL 450m 8k 200M
45AD9523-1 14 Generation I²C, Serial, SPI PLL on Chip; VCO 1G HSTL, LVCMOS, LVDS, LVPECL 898m- 400M
46AD9524 6 Generation I²C, Serial, SPI Yes 1G CMOS, HSTL, LVDS, LVPECL 559m 42M 400M
47AD9523 14 Generation I²C, Serial, SPI Yes 1G CMOS, HSTL, LVDS, LVPECL 876m 42M 400M
48ADN4670 10 Distribution Serial No 1.1G LVDS 350m 30M 1.1G
49ADCLK944 4 Distribution Serial No 7G LVPECL 525m 0M 7G
50AD9553 2 Generation Pin Select, Serial, SPI Yes 810M LVDS, LVPE 450m 8k 710M