パワー・アンプ

アナログ・デバイセズのMMICベースのGaNおよびGaAsパワー・アンプは、およそ200~300MHzの周波数帯からWバンド(75GHz~110GHz)の成分を含む帯域まで対応します。さらに、アナログ・デバイセズのポートフォリオには、出力8kWを超えるGaNベースのパワー・アンプ・モジュールもあります。優れた直線性を実現するアナログ・デバイセズのパワー・アンプはさまざまな有線/無線アプリケーションに使用することができ、高温下でも良好な放熱性と高い信頼性を保ちます。
製品セレクション・テーブル

パワー・アンプ

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
Device MatchPsat
(typ)
(dBm)
Vs
(typ)
(V)
1ADMV7810 Power Amp 81G 86G 20 28 33 Internal 29-
2ADMV7710 Power Amp 71G 76G 24 28 34 Internal 29-
3HMC637BPM5E Power Amp, Wideband Distributed Amps 0 7.5 15.5 28 39 Internal 30 12
4HMC907APM5E Power Amp, Wideband Distributed Amps 200M 22G 13 28 40 Internal 28.5 10
5HMC994APM5E Power Amp, Wideband Distributed Amps 0 28G 15 28 38 Internal 29.5 10
6HMC797APM5E Power Amp, Wideband Distributed Amps 0 22G 15 29 41 Internal 31 10
7HMC8114 GaN Power Amp, Power Amp, SSHPA 5.8G 18G 68 45 52 Internal 49.3 48
8HMC8113 GaN Power Amp, Power Amp, SSHPA 2G 6G 85 47.5 57 Internal 57 220
9HMC998APM5E Power Amp, Wideband Distributed Amps 0 22G 15 32 42 Internal 34 15
10HMC998A-Die Power Amp, Wideband Distributed Amps 0 22G 14.5 32.5 43 Internal 33.5 15
11HMC863ALC4 Power Amp 24G 29.5G 24 27 38.5 Internal 28.5 5.5
12HMC863A Power Amp--------
13HMC907A-Die Power Amp, Wideband Distributed Amps 200M 22G 13.5 28.5 41 Internal 30 10
14HMC8205 GaN Power Amp, Power Amp 300M 6G 26-- Internal 46 50
15HMC994A-Die Power Amp, Wideband Distributed Amps 0 30G 15 28 36 Internal 30 10
16HMC943A Power Amp 24G 34G 22.5 31 37 Internal 32 5.5
17HMC906A-DIE Power Amp 27.3G 33.5G 26.5 33.5 43 Internal 34 6
18HMC797A-Die Power Amp, Wideband Distributed Amps 0 22G 15 29 41 Internal 31 10
19HMC7885 Power Amp 2G 6G 21 39 53 Internal 45 28
20HMC5805A Driver Amp, Wideband Distributed Amps 0 40G 11.5 24.5 29 Internal 27 10
21HMC1114LP5DE Power Amp 2.7G 3.8G 35 34 44 Internal 41.5 28
22HMC952A Power Amp 8G 14G 30.5 33 43 Internal 35 6
23HMC1121 Power Amp 5.5G 8.5G 27 36 43 Internal 36.5 7
24HMC930A-Die Power Amp, Wideband Distributed Amps 0 40G 13 22 33.5 Internal 24 10
25HMC1144-Die Power Amp 35G 70G 19 19.5 28 Internal 21.5 4
26HMC8142 Driver Amp, Power Amp 81G 86G 21 25 29 Internal 26 4
27HMC7543 Driver Amp, Power Amp 71G 76G 21.5 25 30 Internal 26.5 4
28HMC7229LS6 Power Amp 37G 40G 24 31.5 40 Internal 32 6
29HMC7229-Die Power Amp 33G 40G 24.5 30.5 39- 31 6
30HMC637ALP5 Power Amp, Wideband Distributed Amps 0G 6G 13 29 44 Internal 31 12
31HMC637A-Die Power Amp, Wideband Distributed Amps 0G 6G 14 30.5 43 Internal 31.5 12
32HMC7441 Power Amp 27.5G 31G 23 34 38 Internal 34 6
33HMC7149-Die GaN Power Amp, Power Amp 6G 18G 19- 39.5 Internal 40 28
34HMC7357 Power Amp 5.5G 8.5G 29 34.5 41.5 Internal 35 8
35HMC1087F10 GaN Power Amp, Power Amp 2G 20G 11- 42.5 Internal 38.5 38
36HMC1087-Die GaN Power Amp, Power Amp 2G 20G 11- 44 Internal 40 28
37HMC1086F10 GaN Power Amp, Low Phase Noise, Power Amp 2G 6G 22- 46 Internal 44.5 28
38HMC1086-Die GaN Power Amp, Low Phase Noise, Power Amp 2G 6G 23- 48 Internal 45 28
39HMC7054 Block Upconverter 29G 31G------
40HMC6981 Power Amp 15G 20G 26 33.5 43.5 External 34.5 6
41HMC7053 Block Upconverter 29G 31G------
42HMC-APH608-Die Power Amp 22.5G 26.5G 17 30 39 Internal- 5
43HMC-APH518-Die Power Amp 21G 24G 17 30.5 39 Internal- 5
44HMC-APH473-Die Power Amp 37G 40G 15 28 37 Internal- 5
45HMC-APH462-Die Power Amp 15G 27G 17 29 37 Internal- 5
46HMC-APH460-Die Power Amp 27G 31.5G 14 28 37 Internal 30 5
47HMC659LC5 Power Amp, Wideband Distributed Amps 0 15G 19 27.5 32 Internal 28.5 8
48HMC659-Die Power Amp, Wideband Distributed Amps 0G 15G 19 26.5 32 Internal 27 8
49HMC591LP5 Power Amp 6G 9.5G 18 33 41 Internal 33 7
50HMC591-Die Power Amp 6G 10G 23 33 43 Internal 33.5 7
51HMC590LP5 Power Amp 6G 9.5G 21 30.5 40 Internal 31 7
52HMC590-Die Power Amp 6G 10G 25 30 41 Internal 31.5 7
53HMC559-Die Power Amp, Wideband Distributed Amps 0 20G 14 27.5 36 Internal 29 10
54HMC487 Power Amp 9G 12G 20 32 36 Internal 33 7
55HMC459-Die Power Amp, Wideband Distributed Amps 0 18G 17 25 31.5 Internal 26.5 8
56HMC457 Power Amp 1.71G 2.17G 27 30.5 45 External 32 5
57HMC453ST89 Power Amp 0.4G 2.17G 20.5 31.5 47 External 31.75 5
58HMC453QS16G Power Amp 400M 2.17G 21.5 32 49 External 32.5 5
59HMC452ST89 Power Amp 0.4G 2.17G 21 30.5 47 External 31.5 5
60HMC452QS16G Power Amp 0.4G 2.17G 22.5 30 48 External 31 5
61HMC409 Power Amp 3.3G 3.8G 31 30.5 45.5 External 32.5 5
62HMC499LC4 Driver Amp 21G 32G 17 23 34 Internal 23.5 5
63HMC499-Die Driver Amp 21G 32G 16 24 33 Internal 24.5 5
64HMC464LP5 Power Amp, Wideband Distributed Amps 2G 20G 14 25 26 Internal 26 8
65HMC464-Die Power Amp, Wideband Distributed Amps 2G 20G 16 26 30 Internal 27.5 8
66HMC454 Power Amp 824M 2.2G 12.5 27 41 External 28.5 5
67HMC461 Power Amp 1.7G 2.2G 12 29.5 45 External 30.5 5
68HMC455 Power Amp 1.7G 2.5G 13 27.5 42 External 28 5
69HMC408 Power Amp 5.1G 5.9G 20 30 43 External 32.5 5
70HMC414 Power Amp 2.2G 2.8G 20 27 39 External 30 5
71HMC413 Power Amp 1.6G 2.2G 22 27 40 External 29.5 3.6
72HMC327 Power Amp 3G 4G 21 27 40 Internal 30 5
73HMC-APH478-Die Power Amp 18G 20G 17.5 30 38.5 Internal- 5