ドライバ・アンプ

アナログ・デバイセズのRFアンプは、アンプとRF ICに関する豊富な経験と知識に基づいて設計されています。
当社のシングルエンド入力/出力、固定ゲイン・アンプの広範なファミリーはDCからマイクロ波までの範囲で使用でき、ゲイン・ブロック、低ノイズ・アンプ、中間周波数アンプ、ドライバ・アンプ、差動アンプがあります。いずれも高い直線性、低ノイズ値、さまざまな固定ゲイン・オプション、低消費電力などの特長を備え、周波数、温度、電源電圧についてあらゆる仕様を規定し、さまざまなアプリケーションに対応できます。
製品セレクション・テーブル

Driver Amplifiers

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
Device MatchVs
(typ)
(V)
Is
(typ)
(A)
US Price 100 to 499
($ US)
1HMC1022A-Die Driver Amp, Wideband Distributed Amps 0 48G 12 21.5 32-- 150m-
2HMC5805A Driver Amp, Wideband Distributed Amps 0 40G 11.5 24.5 29 Internal 10 175m $103.04
3HMC8142 Driver Amp, Power Amp 81G 86G 21 25 29 Internal 4 450m $136.04
4HMC7543 Driver Amp, Power Amp 71G 76G 21.5 25 30 Internal 4 450m $136.04
5HMC1131 Driver Amp 24G 35G 22 24 35 Internal 5 225m $41.75
6HMC1082 Driver Amp, Low Phase Noise 5.5G 18G 22 24 35 Internal 5 220m $21.21
7ADL5324 Driver Amp 400M 4G 14 27.2 45.5 External 3.3 60m-
8ADL5606 Driver Amp 1.8G 2.7G 24.3 30.8 45.5 External 5 362m-
9ADL5605 Driver Amp 700M 1G 23 31.4 43.4 External 5 307m-
10ADL5604 Driver Amp 700M 2.7G 12.2 29.1 42.2 External 5 318m-
11HMC789 Driver Amp 810M 2.7G 11 25 42 External 5 125m $4.03
12ADL5321 Driver Amp 2.3G 4G 14 25.7 41 External 3.3 37m-
13HMC-ABH264-Die Driver Amp 34G 42G 18.5 18 29 Internal 5 120m $40.07
14HMC635LC4Reference Circuit Available Driver Amp, Wideband Distributed Amps 18G 40G 18.5 22 27 Internal 5 280m $54.84
15HMC635-Die Driver Amp, Wideband Distributed Amps 18G 40G 19.5 23 29 Internal 5 280m $93.54
16HMC634LC4 Driver Amp, Wideband Distributed Amps 5G 20G 21 22 29 Internal 5 180m $43.96
17HMC634-Die Driver Amp, Wideband Distributed Amps 5G 20G 22 23 31 Internal 5 180m $42.80
18HMC633LC4 Driver Amp, Wideband Distributed Amps 5.5G 17G 30 23 30 Internal 5 180m $43.74
19HMC633-Die Driver Amp, Wideband Distributed Amps 5G 17G 29 23 30 Internal 5 180m $32.56
20ADL5320Reference Circuit Available Driver Amp 400M 2.7G 13.2 25.7 42 External 3.3 47m-
21HMC-AUH320-Die Driver Amp 71G 86G 15 15- Internal 4 130m $65.86
22HMC-AUH318-Die Driver Amp 71G 76G 24 17.5- Internal 4 130m $121.28
23HMC-AUH317-Die Driver Amp 81G 86G 22 17.5- Internal 4 160m $121.28
24HMC-AUH256-Die Driver Amp 17.5G 41G 21 20 27 Internal 5 295m $42.50
25HMC-AUH249-Die Driver Amp, Wideband Distributed Amps 0 35G 15 21- Internal 5 200m $125.45
26HMC-APH634-Die Driver Amp 81G 86G 12 19- Internal 4 240m $140.07
27HMC-APH633-Die Driver Amp 71G 76G 13 20- Internal 4 240m $140.07
28HMC-APH596-Die Driver Amp 16G 33G 17 24 33 Internal 5 400m $47.51
29HMC-APH510-Die Driver Amp 37G 40G 20 26 35 Internal 5 640m $16.58
30HMC-APH403-Die Driver Amp 37G 45G 21 23 32 Internal 5 475m $52.72
31HMC-APH196-Die Driver Amp 17G 30G 20 22 31 Internal 5 400m $66.59
32HMC-ABH241-Die Driver Amp 50G 66G 24 17 25 Internal 5 220m $80.00
33HMC-ABH209-Die Driver Amp 55G 65G 13 16 25 Internal 5 80m $64.03
34HMC608 Driver Amp 9.5G 11.5G 29 27 33 Internal 5 310m $87.22
35ADL5323 Driver Amp 1.7G 2.4G 20 28 43.5 Internal 5 320m-
36HMC451LP3 Driver Amp 5G 18G 18 19.5 28 Internal 5 120m $23.09
37HMC451LC3 Driver Amp 5G 20G 19 19 29 Internal 5 114m $38.92
38HMC451-Die Driver Amp 5G 20G 20 20 30 Internal 5 127m $28.55
39HMC383LC4 Driver Amp 12G 30G 15 16 25 Internal 5 100m $43.63
40HMC383-Die Driver Amp 12G 30G 16 16.5 25 Internal 5 100m $39.56
41HMC450 Driver Amp 0.8G 1G 26 26 40 External 5 310m $6.12
42HMC499LC4 Driver Amp 21G 32G 17 23 34 Internal 5 200m $40.80
43HMC499-Die Driver Amp 21G 32G 16 24 33 Internal 5 200m $43.33
44HMC498LC4 Driver Amp 17G 24G 22 24.5 36 Internal 5 250m $43.62
45HMC498-Die Driver Amp 17G 24G 24 25 34 Internal 5 250m $45.69
46HMC465LP5 Driver Amp, Wideband Distributed Amps 0 20G 15 23 28 Internal 8 160m $306.96
47HMC465-Die Driver Amp, Wideband Distributed Amps 0G 20G 17 22 30 Internal 8 160m $164.33
48HMC442LM1 Driver Amp 17.5G 24G 14 21.5 27 Internal 5 85m $62.81
49HMC442LC3B Driver Amp 17.5G 25.5G 13 22 26 Internal 5 84m $42.02
50HMC442-Die Driver Amp 17.5G 25.5G 15 21.5 28 Internal 5 84m $23.96
51HMC441LP3 Driver Amp, Low Phase Noise 6.5G 13.5G 14 18 29 Internal 5 95m $20.68
52HMC441LM1 Driver Amp, Low Phase Noise 7G 15.5G 16 19 30 Internal 5 90m $57.88
53HMC441LH5 Driver Amp, Low Phase Noise 7G 15.5G 15 19 32 Internal 5 90m $149.09
54HMC441LC3B Driver Amp, Low Phase Noise 6G 18G 17 20 32 Internal 5 95m $38.75
55HMC441-Die Driver Amp, Low Phase Noise 7G 15G 15.5 20 32 Internal 5 95m $22.32
56HMC415 Driver Amp 4.9G 5.9G 20 23 32 External 3 285m $8.62
57HMC407 Driver Amp 5G 7G 15 25 40 Internal- 230m $8.44
58HMC406 Driver Amp 5G 5.9G 18 27 38 External 5 300m $8.94
59HMC326 Driver Amp, Low Phase Noise 3G 4.5G 21 23.5 36 Internal 5 130m $5.46