LO内蔵RFミキサー

アナログ・デバイセズのRFミキサー/乗算器には、アクティブ製品もパッシブ製品も、また広帯域製品も狭帯域製品もあります。いずれもその高性能と柔軟性によって、目標の仕様を実現し、設計時間を短縮し、コストを最小限に抑えます。速度、ダイナミック・レンジ、ブロッキング状態でのノイズ指数、SFDR、ESD性能を含む最先端の仕様によって、当社のRFミキサーと乗算器はRFシステムのレベル向上を支援します。
製品セレクション・テーブル

RF Mixers with Integrated LO

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Freq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Freq Response LO (min)
(Hz)
Freq Response LO (max)
(Hz)
Freq Response IF (min)
(Hz)
Freq Response IF (max)
(Hz)
Conversion Gain
(dB)
Phase Noise @ 10k
(dBc/Hz)
Phase Noise @ 1M
(dBc/Hz)
IIP3 (typ)
(dBm)
NF (typ)
(dB)
Vsupply TypicalIsupply Typical- mA
1HMC1190A 700M 3.8G 50M 4G 50M 350M 8.9 -118 -139 27 9 3.3 V, 5 V-
2ADRF6614 700M 3G 250M 2.85G 40M 500M 9-- 30 11.3 3.6 V, 5 V 260
3ADRF6658 690M 3.8G 690M 4.1G 10M 520M 26.5-- 29 13 3.3 V Selectable 260 to 440
4ADRF6612 700M 3G 200M 2.7G 40M 500M 9 -80 -138 28 10.7 3.6 V, 5 V 260
5ADRF6620 700M 2.7G 350M 6G 0 500M -3-- 40 17--
6ADRF6604 1.2G 3.6G 2.5G 2.9G 0 500M -1 -87 -126 27 14 5 V 135 to 276
7ADRF6655 100M 2.5G 1.05G 2.3G 10M 2.2G 0 -83 -136 29 12 5 V 260 to 285
8ADRF6603 1.1G 3.2G 2.1G 2.6G 0 500M -1 -88 -128 29.3 13 5 V 235 to 261
9ADRF6601 300M 2.5G 750M 1.16G 0 500M 0 -99 -135 30.9 12 5 V 253 to 281
10ADRF6602 1G 3.1G 1.55G 2.15G 0 500M 0 -92 -128 29.5 12 5 V 235 to 263