高精度マイクロコントローラ

アナログ・デバイセズは、ARM® Cortex™-M3プロセッサを搭載した、さまざまなアナログ・マイクロコントローラを提供しています。ARM Cortex M3プロセッサによって、この製品ポートフォリオの高精度、高性能、低コストが実現しています。ARM Cortex-M3プロセッサを使用するこれらのデバイスには、各種分野の製品開発を支援する豊富なサポート・システムが対応しています。光ネットワーキング、産業用制御機器、ポイント・オブ・ケア診断、その他さまざまな産業用、計測用、医療用アプリケーションに利用できます。ADC、DAC、リファレンスなどで構成される高精度アナログ・ブロックは、精密な制御と計測を可能にします。上記のアプリケーションにおいて重要な要件となる、診断データをリードバックする能力も搭載しています。
製品セレクション・テーブル

Precision Microcontrollers

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Memory Flash on chipMemory SRAM on chipClock Max SpeedsChannelsBits
(bits)
Sample Rate
(max)
(SPS)
ADC CoresDAC OutputsDAC Resolution
(bits)
GPIO pinsSpecial FeaturesUS Price 1000 to 4999
($ US)
1ADUCM3029 256 kB 64 kB 26 MHz 8 12 1.8M 1 0- 44- $3.49
2ADUCM3027 128 kB 64 kB 26 MHz 8 12 1.8M 1 0- 44- $3.28
3ADUCM363Reference Circuit Available 256 kB 32 kB 16 MHz 6 24 3.9k 1 1 12 19 Programmable Current Sources $5.89
4ADUCM362Reference Circuit Available 256 kB 32 kB 16 MHz 6 24 3.9k 2 1 12 19 Programmable Current Sources $8.53
5ADUCM322 256 kB 32 kB 80 MHz 16 12 1M 1 8 12 39 MDIO, Optical Networking MCU $8.90
6ADUCM320I 256 kB 32 kB 80 MHz 16 14 1M 1 8 12 39 4 IDACs, MDIO, Optical Networking MCU $12.80
7ADUCM310 256 kB 32 kB 80 MHz 10 14 800k 1 8 12 28 6 IDACs, Optical Networking MCU $32.53
8ADUCM330 100 kB 6 kB 16.384 MHz 2 20 8k 2 0- 6 additional specifications fo $4.18
9ADUCM320 256 kB 32 kB 80 MHz 16 14 1M 1 8 12 39 4 IDACs, MDIO, Optical Networking MCU $12.80
10ADUCM350 384 kB 32 kB 16 MHz 12 16 160k 1 1 12 66 DDS Engine, DFT engine $7.50
11ADUCRF101Reference Circuit Available 128 kB 16 kB 16 MHz 6 12 167k 1 0- 28 SOC (Integrated UHF Transceiver) $3.99
12ADUCM361Reference Circuit Available 128 kB 8 kB 16 MHz 6 24 3.9k 1 1 12 19 Programmable Current Sources $5.05
13ADUCM331 132 kB 6 kB 16.384 MHz 2 20 8k 2 0- 6 additional specifications fo $4.29
14ADUCM360Reference Circuit Available 128 kB 8 kB 16 MHz 6 24 3.9k 2 1 12 19 Programmable Current Sources $7.85