BF-EXTENDERFPG


Manufactured by:

製品概要

The Blackfin FPGA EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537 or ADSP-BF561 processor targeted applications. The board extends the evaluation system by providing a Xilinx FPGA with external memory, IDC connectors for off-board connections, and a small breadboard area. Applications and information about the use and connection of the various interfaces on the Blackfin FPGA EZ-Extender are available from Analog Devices.

Available:
Available now

Part Number:
ADZS-BFFPGA-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

製品ライフサイクル

recommend 製造中

この製品ファミリーの1つ以上の型番が生産/供給中です。新規の設計に適していますが、より新しい代替製品を提供している場合があります。

ソフトウェア & システム

X+

Software & Tools Anomalies

設計リソース

X +

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

BF-EXTENDERFPG Material Declaration
PCN-PDN Information Quality And Reliability Symbols and Footprints

ディスカッション

X+

BF-EXTENDERFPG Discussions

探していたものは見つかりませんでしたか? » 是非アナログ・コミュニティ(英語)を覗いてみて下さい»