キセノン・フラッシュ充電器

ポートフォリオを拡大しているアナログ・デバイセズのフラッシュ充電器は、キセノン・フラッシュランプをトリガするための効率的で低プロファイルのソリューションを提供します。これらのモノリシック・スイッチング・レギュレータ充電器は、225 mA 〜 2 A の定格電流と、1.8 V という低い入力電圧で動作し、MSOP または ThinSOT パッケージにパッケージングされ、必要なトランスは非常に小型で済みます。つまり、220 μF のコンデンサをわずか 3.7 秒で 5 V から 320 V に充電します。
製品セレクション・テーブル

Xenon Photoflash Charger

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
TopologySwitch Current
(typ)
(A)
MonolithicCommentsUS Price 1000 to 4999
($ US)
1LT3751 1 5 24 Capacitor Charger, Flyback 10 No Capacitor Charger Controller with Regulation $3.65 (LT3751EUFD#PBF)
2LT3585-3 1 1.5 16 Flyback, Photoflash 1.7 Yes Photoflash Charger & IGBT Driver, 800mA/400mA Input Current $1.15 (LT3585EDDB-3#TRPBF)
3LT3585-2 1 1.5 16 Flyback, Photoflash 850m Yes Photoflash Charger & IGBT Driver, 400mA/200mA Input Current $1.15 (LT3585EDDB-2#TRPBF)
4LT3585-1 1 1.5 16 Flyback, Photoflash 550m Yes Photoflash Charger & IGBT Driver, 250mA/115mA Input Current $1.15 (LT3585EDDB-1#TRPBF)
5LT3585-0 1 1.5 16 Flyback, Photoflash 1.2 Yes Photoflash Charger & IGBT Driver, 550mA/275mA Input Current $1.15 (LT3585EDDB-0#TRPBF)
6LT3750 1 3 24 Capacitor Charger, Flyback 10 No Capacitor Charger Controller $3.50 (LT3750EMS#PBF)
7LT3485-3 1 1.8 10 Flyback, Photoflash 1.7 Yes Photoflash Capacitor Chargers, IGBT Drive, 750mA Input Current $2.25 (LT3485EDD-3#PBF)
8LT3485-2 1 1.8 10 Flyback, Photoflash 850m Yes Photoflash Capacitor Chargers, IGBT Drive, 350mA Input Current $2.25 (LT3485EDD-2#PBF)
9LT3485-1 1 1.8 10 Flyback, Photoflash 550m Yes Photoflash Capacitor Chargers, IGBT Drive, 225mA Input Current $2.25 (LT3485EDD-1#PBF)
10LT3485-0 1 1.8 10 Flyback, Photoflash 1.2 Yes Photoflash Capacitor Chargers, IGBT Drive, 500mA Input Current $2.25 (LT3485EDD-0#PBF)
11LT3484-2 1 1.8 16 Flyback, Photoflash 850m Yes Photoflash Capacitor Charger, 350mA Input Current $2.20 (LT3484EDCB-2#TRPBF)
12LT3484-1 1 1.8 16 Flyback, Photoflash 550m Yes Photoflash Capacitor Charger, 225mA Input Current $2.20 (LT3484EDCB-1#TRPBF)
13LT3484-0 1 1.8 16 Flyback, Photoflash 1.2 Yes Photoflash Capacitor Charger, 500mA Input Current $2.20 (LT3484EDCB-0#TRPBF)
14LT3468-2 1 2.5 16 Flyback, Photoflash 870m Yes Photoflash Capacitor Chargers in ThinSOT, 375mA Input Current $2.01 (LT3468ES5-2#TRPBF)
15LT3468-1 1 2.5 16 Flyback, Photoflash 550m Yes Photoflash Capacitor Chargers in ThinSOT, 225mA Input Current $2.01 (LT3468ES5-1#TRPBF)
16LT3468 1 2.5 16 Flyback, Photoflash 1.2 Yes Photoflash Capacitor Chargers in ThinSOT, 500mA Input Current $2.01 (LT3468ES5#TRPBF)
17LT3420-1 1 1.8 16 Flyback, Photoflash 900m Yes Photoflash Capacitor Chargers with Automatic Refresh, 450mA Input Current $2.50 (LT3420EMS-1#PBF)
18LT3420 1 1.8 16 Flyback, Photoflash 1.4 Yes Photoflash Capacitor Chargers with Automatic Refresh, 840mA Input Current $2.50 (LT3420EMS#PBF)