複数出力 降圧

アナログ・デバイセズは、複数出力、ステップダウン・スイッチングレギュレータを幅広く取り揃えています。これらの製品はモノリシックとコントローラの両方のバージョンで提供され、同期または非同期のいずれかの構成になっています。レギュレータは、2.5 V〜36 V の標準入力電圧性能、最大 2.25 MHz のスイッチング周波数、最高 96% までの高効率動作を提供します。
このような機能の組み合わせにより、複数の出力に適した小型の回路実装が可能となり、バッテリ駆動型のハンドヘルド機器においてバッテリ駆動時間が最適になります。
製品セレクション・テーブル
Quick Power Search
Input |
V
V
Output 1 |
V
A
Output 2 |
V
A

Multiple Output Buck

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Buck Output Current
(typ)
(A)
CommentsMonolithicSynchronousUS Price 1000 to 4999
($ US)
1LTM4662 2 4.5 20 15, 15 Dual 15A or Single 30A DC/DC µModule Regulator Yes Yes $28.75 (LTM4662EY#PBF)
2LTM4646 2 4.5 20 10, 10 Dual 10A or Single 20A µModule Regulator Yes Yes $18.85 (LTM4646EY#PBF)
3LTC7815 3 2.5 38 25, 25 Low IQ, 2.25MHz, Triple Output, Buck/Buck/Boost Synchronous Controller No Yes $4.35 (LTC7815EUHF#PBF)
4LT8650S 2 3 42- Dual Channel 4A, 42V, Synchronous Step-Down Silent Switcher 2 with 6.2µA Quiescent Current Yes Yes $5.75 (LT8650SEV#PBF)
5ADP5014 4 2.75 6 2, 2, 4, 4 Integrated Power Solution with Quad Low Noise Buck Regulators Yes Yes $2.99 (ADP5014ACPZ-R7)
6LT8603 4 3 42 1.5, 1.8, 2.5 42V, Low IQ, Quad Output Triple Monolithic Buck Converter and Boost Controller Yes Yes $5.35 (LT8603EUJ#PBF)
7LTC3882-1 (single output) 1 3 13.2 80 Dual Output PolyPhase Voltage Mode Step-Down with PSM, Dedicated PGOOD No Yes $5.35 (LTC3882EUJ-1#PBF)
8LTC3882-1 (dual output) 2 3 13.2 40, 40 Dual Output PolyPhase Voltage Mode Step-Down with PSM, Dedicated PGOOD No Yes $5.35 (LTC3882EUJ-1#PBF)
9LTM4622A 2 3.6 20 2, 2 Dual Ultrathin 2A or Single 4A Step-Down DC/DC µModule Regulator Yes Yes $7.15 (LTM4622AEV#PBF)
10LTC7124 2 3.1 17 3.5, 3.5 17V, Dual 3.5A Synchronous Step-Down Regulator with Ultralow Quiescent Current Yes Yes $4.05 (LTC7124EUDD#PBF)
11LTC3636-1 2 3.1 20 6, 6 Dual Channel 6A, 20V Monolithic Synchronous Step-Down Regulator Yes Yes $4.45 (LTC3636EUFD-1#PBF)
12LTC3636 2 3.1 20 6, 6 Dual Channel 6A, 20V Monolithic Synchronous Step-Down Regulator Yes Yes $4.45 (LTC3636EUFD#PBF)
13LTM4650A-1 (dual output) 2 4.5 16 25, 25 Dual 25A or Single 50A DC/DC µModule Regulator with 1% DC Accuracy, External Comp Yes Yes $48.00 (LTM4650AEY-1#PBF)
14LTM4650A (dual output) 2 4.5 16 25, 25 Dual 25A or Single 50A DC/DC µModule Regulator with 1% DC Accuracy, Internal Comp Yes Yes $48.00 (LTM4650AEY#PBF)
15LTM4643 4 4 20 3, 3, 3, 3 Ultrathin Quad µModule Regulator with Configurable 3A Output Array Yes Yes $19.90 (LTM4643EV#PBF)
16LTC3374A 8 2.25 5.5 1, 1, 1, 1, 1, 1, 1, 1 8-Channel Parallelable 1A Buck DC/DCs, /A offers improved efficiency, accuracy and OV pin Yes Yes $4.65 (LTC3374AEUHF#PBF)
17LTM4642 (single output) 1 4.5 20 8 20VIN, Dual 4A or Single 8A DC/DC µModule Regulator Yes Yes $16.00 (LTM4642EY#PBF)
18LTM4642 (dual output) 2 4.5 20 4, 4 20VIN, Dual 4A or Single 8A DC/DC µModule Regulator Yes Yes $16.00 (LTM4642EY#PBF)
19LTM4650-1 (single output) 1 4.5 15 50 LTM4650-1 - Dual 25A or Single 50A µModule Regulator with 3% Transient Accuracy Yes Yes $46.75 (LTM4650EY-1B#PBF)
20LTM4650-1 (dual output) 2 4.5 15 25, 25 LTM4650-1 - Dual 25A or Single 50A µModule Regulator with 3% Transient Accuracy Yes Yes $46.75 (LTM4650EY-1B#PBF)
21LTC7851 4 3 5.5 30, 30, 30, 30 Quad Multiphase Step-Down Voltage Mode, /-1 Lower Current Sense Amp Gain No Yes $4.27 (LTC7851EUHH#PBF)
22LT8601 3 3 42 1.5, 1.8, 2.5 Triple 42V, 2.5A, 1.8A, 1.5A Monolithic Synchronous Step-Down Yes Yes $5.15 (LT8601EUJ#PBF)
23LTM4650 (single output) 1 4.5 15 50 Dual 25A or Single 50A DC/DC µModule Regulator Yes Yes $46.75 (LTM4650EY#PBF)
24LTM4650 (dual output) 2 4.5 15- Dual 25A or Single 50A DC/DC µModule Regulator Yes Yes $46.75 (LTM4650EY#PBF)
25LTM4630A 2 4.5 15 18, 18 Dual 18A or Single 36A µModule, LTM4630A Offers Higher Light Load Efficiency Yes Yes $36.30 (LTM4630AEV#PBF)
26LTM4630-1 2 4.5 15 18, 18 Dual 18A or Single 36A µModule Regulator with 0.8% DC and 3% Transient Accuracy Yes Yes $36.05 (LTM4630EY-1B#PBF)
27LTC3884 (single output) 1 4.5 38 60 Dual Output PolyPhase Step-Down Controller with Sub MilliOhm DCR Sensing and Digital Power System Ma No Yes $6.35 (LTC3884EUK#PBF)
28LTC3884 (dual output) 2 4.5 38 30, 30 Dual Output PolyPhase Step-Down Controller with Sub MilliOhm DCR Sensing and Digital Power System Ma No Yes $6.35 (LTC3884EUK#PBF)
29LTC3870-1 2 4.5 60 20, 20 PolyPhase Step-Down Slave Controller for Digital Power System Management No Yes $2.35 (LTC3870EUF-1#PBF)
30LTM4676A (single output) 1 4.5 26.5 26 Dual 13A or Single 26A µModule Regulator with PSM, /A Version Faster Turn-On Yes Yes $33.95 (LTM4676AEY#PBF-ES)
31LTM4676A (dual output) 2 4.5 26.5 13, 13 Dual 13A or Single 26A µModule Regulator with PSM, /A Version Faster Turn-On Yes Yes $33.95 (LTM4676AEY#PBF-ES)
32LTM4675 (single output) 1 4.5 17 18 Dual 9A or Single 18A µModule Regulator with PSM Yes Yes $24.00 (LTM4675EY#PBF)
33LTM4675 (dual output) 2 4.5 17 9, 9 Dual 9A or Single 18A µModule Regulator with PSM Yes Yes $24.00 (LTM4675EY#PBF)
34LTM4622 2 3.1 20 2.5, 2.5 Dual Ultrathin 2.5A Step-Down DC/DC µModule Regulator Yes Yes $7.15 (LTM4622EV#PBF)
35LTC3886 (single output) 1 4.5 60 30 60V Dual Output Step-Down Controller with Digital Power System Management No Yes $6.35 (LTC3886EUKG#PBF)
36LTC3886 (dual output) 2 4.5 60 15, 15 60V Dual Output Step-Down Controller with Digital Power System Management No Yes $6.35 (LTC3886EUKG#PBF)
37LTC3877 (single output) 1 4.5 38 60 Dual Phase Step-Down Synchronous Controller with VID Output Voltage Programming and Low Value DCR Se No Yes $3.94 (LTC3877EUK#PBF)
38LTC3877 (dual output) 2 4.5 38 30, 30 Dual Phase Step-Down Synchronous Controller with VID Output Voltage Programming and Low Value DCR Se No Yes $3.94 (LTC3877EUK#PBF)
39LT8602 4 3 42 1.5, 1.8, 1.8, 2.5 Quad Monolithic Step-Down (2 HV Buck 2.5A/1.5A, 2 LV Buck 1.8A/1.8A) Yes Yes $5.35 (LT8602EUJ#PBF)
40LTC3899 3 4.5 60 15, 15 60V Low IQ, Triple Output, Buck/Buck/Boost Synchronous Controller No Yes $4.95 (LTC3899EUHF#PBF)
41LTC3892-2 2 4.5 60 20, 20 60V Low IQ, Dual, 2-Phase Synch Buck Controller, PGOOD, Select ILIM, Pulse Skip No Yes $4.94 (LTC3892EUH-2#PBF)
42LTC3892-1 2 4.5 60 20, 20 60V Low IQ, Dual, 2-Phase Synch Buck Controller, Fixed ILIM No Yes $4.82 (LTC3892EFE-1#PBF)
43LTC3892 (single output) 1 4.5 60 30 60V Low IQ, Dual, 2-Phase Synch Buck Controller, PGOOD, Select ILIM No Yes $4.94 (LTC3892EUH#PBF)
44LTC3892 (dual output) 2 4.5 60 15, 15 60V Low IQ, Dual, 2-Phase Synch Buck Controller, PGOOD, Select ILIM No Yes $4.94 (LTC3892EUH#PBF)
45LTC3887 (single output) 1 4.5 24 60 Dual PolyPhase Step-Down with Digital PSM, /-1 drives external DrMOS No Yes $5.47 (LTC3887EUJ-1#PBF)
46LTC3887 (dual output) 2 4.5 24 30, 30 Dual PolyPhase Step-Down with Digital PSM, /-1 drives external DrMOS No Yes $5.47 (LTC3887EUJ-1#PBF)
47LTC3370 4 2.25 5.5 2, 2, 2, 2 4-Channel 8A Configurable Buck DC/DCs with Watchdog and Power-On Reset Yes Yes $3.80 (LTC3370EUH#PBF)
48LT8616 2 3.4 42 1.5, 2.5 Dual 2.5A/1.5A 42V Synchronous Monolithic Step-Down with 6.5µA Iq Yes Yes $4.15 (LT8616EUDE#PBF)
49ADP5310 3 2.7 15 300m, 800m 300kHz to 2.5MHz Yes Yes $1.99 (ADP5310AREZN-2.8R7)
50ADP5054 4 4.5 15.5 2.5, 2.5, 6, 6 Quad Buck Regulator Integrated Power Solution Yes Yes $4.29 (ADP5054ACPZ-R7)
51LTM4677 (single output) 1 4.5 16 36 Dual 18A or Single 36A µModule Regulator with Digital Power System Management Yes Yes $39.60 (LTM4677EY#PBF)
52LTM4677 (dual output) 2 4.5 16 18, 18 Dual 18A or Single 36A µModule Regulator with Digital Power System Management Yes Yes $39.60 (LTM4677EY#PBF)
53LTC3371 4 2.7 5.5 2, 2, 2, 2 4-Channel 8A Configurable Buck DC/DCs with Watchdog and Power-On Reset Yes Yes $4.15 (LTC3371EUHF#PBF)
54ADP5135 3 3 5.5 1.8, 1.8, 1.8 Triple 1800 mA Buck Regulators With Precision Enables and Power Good Outputs Yes Yes $2.49 (ADP5135ACPZ-R7)
55LTM4634 3 4.75 28 4, 5, 5 Triple 5A/5A/4A Step-Down DC/DC µModule Regulator Yes Yes $35.95 (LTM4634EY#PBF)
56ADP2230 2 2.3 6.5 800m, 800m Dual 2 MHz, 800 mA, Synchronous, Low Quiescent Current Buck Regulator Yes Yes $1.53 (ADP2230ACPZ-1218R7)
57LTC3882 (single output) 1 3 13.2 80 Dual Output PolyPhase Voltage Mode Step-Down with PSM No Yes $5.35 (LTC3882EUJ#PBF)
58LTC3882 (dual output) 2 3 13.2 40, 40 Dual Output PolyPhase Voltage Mode Step-Down with PSM No Yes $5.35 (LTC3882EUJ#PBF)
59LTC3622 2 2.7 17 1, 1 IQ = 5µA, LTC3622 1MHz, LTC3622-2 2.2MHz, -23/25 Fixed Vout 3.3/5V Yes Yes $3.75 (LTC3622EDE-23/5#PBF)
60LTC3875 (single output) 1 4.5 38 60 Dual, 2-Phase, Low Value DCR Sensing and Temp Comp No Yes $3.47 (LTC3875EUJ#PBF)
61LTC3875 (dual output) 2 4.5 38 30, 30 Dual, 2-Phase, Low Value DCR Sensing and Temp Comp No Yes $3.47 (LTC3875EUJ#PBF)
62LTC3870 2 4.5 60 20, 20 Slave Controller for LTC3880/LTC3883 with PSM No Yes $2.35 (LTC3870EUFD#PBF)
63LT8471 2 2.6 50 2, 2 Dual, Multitopology (Buck/Boost/SEPIC/Inverter/Flyback) Yes No $3.75 (LT8471EFE#PBF)
64ADP5133 2 2.3 5.5 800m, 800m Dual 3 MHz, 800 mA Buck Regulators in WLCSP Yes Yes $1.29 (ADP5133ACBZ-R7)
65ADP2311 2 4.5 18 1, 1 Dual 1 A, 18 V, Synchronous Step-Down Regulator with Fail-Safe Voltage Monitoring Yes Yes $2.38 (ADP2311ACPZ-3-R7)
66LTM4644 4 4 14 4, 4, 4, 4 Configurable 4 x 4A DC/DC µModule Regulator Yes Yes $22.85 (LTM4644EY#PBF)
67ADP5080 8 4 15 800m, 1.15, 1.5, 2, 3 Tiny 15V PMU with 6 CH DC/DCs and 2 LDOs for Multicell Lithium Ion Battery Applications Yes Yes $3.99 (ADP5080ACBZ-1-RL)
68ADP5053 4 4.5 15 1.2, 1.2, 4, 4 Integrated Power Solution with Quad Buck Regulators and Supervisory Circuits Yes Yes $3.79 (ADP5053ACPZ-R7)
69ADP5051 4 4.5 15 1.2, 1.2, 4, 4 Integrated Power Solution with Quad Buck Regulators, Supervisory, and I2C Interface Yes Yes $4.59 (ADP5051ACPZ-R7)
70LTM4676--------
71LTM4630 (single output) 1 4.5 15 36 Dual 18A or Single 36A DC/DC µModule Regulator Yes Yes $35.05 (LTM4630EV#PBF)
72LTM4630 (dual output) 2 4.5 15 18, 18 Dual 18A or Single 36A DC/DC µModule Regulator Yes Yes $35.05 (LTM4630EV#PBF)
73LTC3607 2 4.5 15 600m, 600m Dual 600mA 15V Monolithic Synchronous Step-Down Yes Yes $2.35 (LTC3607EUD#PBF)
74ADP5134 4 2.5 5.5 1.2, 1.2 Dual 3 MHz, 1200 mA Buck Regulators and Two 300 mA LDO Regulators With Precision Enable and Power-Go Yes Yes $2.09 (ADP5134ACPZ-R7)
75LTC3374 8 2.25 5.5 1, 1, 1, 1, 1, 1, 1, 1 8-Channel Parallelable 1A Buck DC/DCs Yes Yes $4.65 (LTC3374EUHF#PBF)
76LT3514 3 3.2 36 1, 1, 2 Triple Step-Down (2A, 1A, 1A) with 100% Duty Cycle Yes No $3.50 (LT3514EUFD#PBF)
77LTM4620A (single output) 1 4.5 16- Dual 13A or Single 26A DC/DC µModule Regulator - High Efficiency Yes Yes $31.28 (LTM4620AEV#PBF)
78LTM4620A (dual output) 2 4.5 16 13, 13 Dual 13A or Single 26A DC/DC µModule Regulator - High Efficiency Yes Yes $31.28 (LTM4620AEV#PBF)
79LTC3890-3 2 4 60 15, 15 LTC3890-3 Pulse Skipping, Can Make Boost/SEPIC No Yes $4.47 (LTC3890EGN-3#PBF)
80LTC3890-2 2 4 60 15, 15 LTC3890-2 Adj. Current Limit, Multi-Phase, Pulse Skip, Can Make Boost/SEPIC No Yes $4.59 (LTC3890EUH-2#PBF)
81LTC3859AL 3 4.5 38 25, 25 Triple Buck/Buck/Boost Synch Controller, Improved Burst Mode No Yes $4.35 (LTC3859ALEUHF#PBF)
82LTC3838-2 2 4.5 38 30, 30 LTC3838-2 Ext. Reference, Dual Differential Output Sensing No Yes $3.18 (LTC3838EUHF-2#PBF)
83LTC3838-1 2 4.5 38 30, 30 LTC3838-1 Dual Differential Output Sensing No Yes $3.18 (LTC3838EUHF-1#PBF)
84LTC3375 8 2.25 5.5 1, 1, 1, 1, 1, 1, 1, 1 8-Channel I2C Programmable, Parallelable 1A Bucks Yes Yes $5.45 (LTC3375EUK#PBF)
85ADP5052 5 4.5 15 1.2, 1.2, 4, 4 5-Channel Integrated Power Solution with Quad Buck Regulators and 200 mA LDO Regulator Yes Yes $3.59 (ADP5052ACPZ-R7)
86ADP5050 5 4.5 15 1.2, 1.2, 4, 4 5-Channel Integrated Power Solution with Quad Buck Regulators, 200 mA LDO Regulator and I2C interfac Yes Yes $4.39 (ADP5050ACPZ-R7)
87LTM4633 3 4.7 16 10, 10, 10 Triple 10A Step-Down DC/DC µModule Regulator Yes Yes $35.95 (LTM4633EY#PBF)
88LTC3774 (single output) 1 4.5 38 60 Dual, Multiphase Controller for Sub-Milliohm DCR Sensing No Yes $2.95 (LTC3774EUHE#PBF)
89LTC3774 (dual output) 2 4.5 38 30, 30 Dual, Multiphase Controller for Sub-Milliohm DCR Sensing No Yes $2.95 (LTC3774EUHE#PBF)
90LTC3861-1 (single output) 1 3 24 80 Dual, Multiphase Buck Voltage Mode Controller, 1 Diff Amp, 1.25mV Sense Accuracy No Yes $2.76 (LTC3861EUH-1#PBF)
91LTC3861-1 (dual output) 2 3 24 40, 40 Dual, Multiphase Buck Voltage Mode Controller, 1 Diff Amp, 1.25mV Sense Accuracy No Yes $2.76 (LTC3861EUH-1#PBF)
92LTC3633A-3 2 3.6 20 3, 3 Dual 3A Buck, 3.6V to 20Vin, Vout Sense 1.5V to 12V, SVin Pin Yes Yes $4.25 (LTC3633AEUFD-3#PBF)
93LTC3633A-2 2 3.6 20 3, 3 Dual 3A Buck, 3.6V to 20Vin, Vout Sense 0.6V to 6V, SVin Pin Yes Yes $4.25 (LTC3633AEUFD-2#PBF)
94LTC3633A-1 2 3.6 20 3, 3 Dual 3A Buck, 3.6V to 20Vin, Vout Sense 1.5V to 12V, V2P5 Output Yes Yes $4.25 (LTC3633AEUFD-1#PBF)
95LTC3633A 2 3.6 20 3, 3 Dual 3A Buck, 3.6V to 20Vin, Vout Sense 0.6V to 6V, V2P5 Output Yes Yes $4.25 (LTC3633AEUFD#PBF)
96LT3504 4 3.2 40 1, 1 Quad 1A Buck, On-Chip Boost Allows 100% Duty Cycle Yes No $3.50 (LT3504EUFD#PBF)
97LTM4620 (single output) 1 4.5 16 26 Dual 13A or Single 26A DC/DC µModule Regulator Yes Yes $29.99 (LTM4620EV#PBF)
98LTM4620 (dual output) 2 4.5 16 13, 13 Dual 13A or Single 26A DC/DC µModule Regulator Yes Yes $29.99 (LTM4620EV#PBF)
99LTC3861 (single output) 1 3 24 80 Dual, Multiphase Buck Voltage Mode Controller, 2 Diff Amp, 1.25mV Sense Accuracy No Yes $2.88 (LTC3861EUHE#PBF)
100LTC3861 (dual output) 2 3 24 40, 40 Dual, Multiphase Buck Voltage Mode Controller, 2 Diff Amp, 1.25mV Sense Accuracy No Yes $2.88 (LTC3861EUHE#PBF)
101LT3992 2 3 60 3, 3 Dual Tracking 3A Buck, Antiphase Switching, Parallelable Yes No $4.65 (LT3992EUH#PBF)
102LT3988 2 4.1 60 1, 1 Dual 1A Buck, 80V OVP, Integrated Boost Diodes Yes No $3.65 (LT3988EMSE#PBF)
103ADP2325 2 4.5 20 5, 5 Dual 5 A, 20 V Synchronous Step-Down Regulator with Integrated High-Side MOSFET Yes Yes $2.71 (ADP2325ACPZ-R7)
104ADP5041 3 2.3 5.5 1.2 Micro PMU with 1.2 A Buck, Two 300 mA LDOs, Supervisory, Watchdog and Manual Reset Yes Yes $1.79 (ADP5041ACPZ-1-R7)
105ADP5040 3 2.3 5.5 1.2 Micro PMU with 1.2 A Buck Regulator and Two 300 mA LDOs Yes Yes $1.39 (ADP5040ACPZ-1-R7)
106LTC3838 2 4.5 38 30, 30 Dual Fast Step Down Controller with Differential Output Sensing No Yes $3.18 (LTC3838EUHF#PBF)
107LTC3618 3 2.25 5.5 10m Dual 4MHz, +/-3A Synchronous Buck for DDR Yes Yes $4.10 (LTC3618EUF#PBF)
108LT3641 2 4 42 1.1, 1.3 Dual High (42V) and Low (5.5V) Vin Buck, POR & Watchdog Yes Yes $3.65 (LT3641EUFD#PBF)
109ADP5037 4 2.3 5.5 800m, 800m Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs Yes Yes $1.69 (ADP5037ACPZ-1-R7)
110ADP5024 3 2.3 5.5 1.2, 1.2 Dual 3 MHz, 1200 mA Buck Regulators with One 300 mA LDO Yes Yes $1.79 (ADP5024ACPZ-2-R7)
111ADP5023 3 2.3 5.5 800m, 800m Dual 3 MHz, 800 mA Buck Regulator with One 300 mA LDO Yes Yes $1.59 (ADP5023ACPZ-1-R7)
112ADP1876 3 2.75 20 25, 25 600 kHz Dual Output Synchronous Buck PWM Controller Plus Linear Regulator No Yes $1.89 (ADP1876ACPZ-R7)
113LTC3617 2 2.25 5.5 10m ±6A Monolithic Synchronous Step-Down for DDR Yes Yes $3.80 (LTC3617EUDD#PBF)
114LT3692A 2 3 36 3.5, 3.5 LT3692A Offers Lower tON(MIN), Prog. UVLO, TSSOP-38E Package Yes No $4.25 (LT3692AEUH#PBF)
115LT3507A 4 4 36 1.8, 1.8, 2.7 Triple Step-Down (2.7A & Two 1.8A), LDO, Improved Iout Yes No $4.25 (LT3507AEUHF#PBF)
116ADP5034 4 2.3 5.5 1.2, 1.2 Dual 3 MHz, 1200mA Buck Regulator with Two 300 mA LDOs Yes Yes $1.99 (ADP5034AREZ)
117ADP5033 4 2.3 5.5 800m, 800m Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs Yes Yes $1.90 (ADP5033ACBZ-2-R7)
118ADP2323 2 4.5 20- Dual 3A, 20V Synchronous Step-Down Regulator with Integrated High-Side Mosfet Yes Yes $2.26 (ADP2323ACPZ-R7)
119LTC3880 (single output) 1 4.5 24 60 Dual PolyPhase, Power System Management, LTC3880-1 external 5V supply No Yes $5.35 (LTC3880EUJ-1#PBF)
120LTC3880 (dual output) 2 4.5 24 30, 30 Dual PolyPhase, Power System Management, LTC3880-1 external 5V supply No Yes $5.35 (LTC3880EUJ-1#PBF)
121ADP5043 2 2.3 5.5 800m Micro-PMU with 0.8 A Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset Yes Yes $1.79 (ADP5043ACPZ-1-R7)
122ADP5042 3 2.3 5.5 800m Micro PMU with 0.8 A Buck, Two 300 mA LDOs, Supervisory, Watchdog and Manual Reset Yes Yes $1.99 (ADP5042ACPZ-1-R7)
123ADP1850 2 2.75 20 25, 25 Wide Range Input, Dual/Two-Phase, DC-to-DC Synchronous Buck Controller No Yes $1.69 (ADP1850ACPZ-R7)
124LTM4628 (dual output) 2 4.5 26.5 8, 8 Dual 8A or Single 16A DC/DC uModule Regulator Yes Yes $19.90 (LTM4628EV#PBF)
125LTC3858-2 2 4 38 25, 25 LTC3858-2 OVP Crowbar and Short Circuit Latch-Off Disabled No Yes $4.00 (LTC3858EUH-2#PBF)
126LT3688 2 3.8 36 800m, 800m Dual 800mA Step-Down, POR & Watchdog, Burst Mode Yes No $3.60 (LT3688EUF#PBF)
127LTC3615 2 2.25 5.5 3, 3 Selectable 0°/90°/180° (LTC3615) or 140°/180° (LTC3615-1) Yes Yes $3.95 (LTC3615EUF#PBF)
128LTC3890-1 2 4 60 15, 15 LTC3890-1 No Multi-Phase, Current Limit Foldback, Forced Continuous No Yes $4.47 (LTC3890EGN-1#PBF)
129LTC3890 2 4 60 15, 15 LTC3890 Adj. Current Limit, Multi-Phase, Current Limit Foldback No Yes $4.59 (LTC3890EUH#PBF)
130LTC3869 (single output) 1 4 38 60 Dual, 2-Phase Synchronous Step-Down Controller No Yes $2.65 (LTC3869EUFD#PBF)
131LTC3869 (dual output) 2 4 38 30, 30 Dual, 2-Phase Synchronous Step-Down Controller No Yes $2.65 (LTC3869EUFD#PBF)
132ADP2116 2 2.75 5.5 3, 3 Configurable, Dual 3 A/Single 6 A, Synchronous, Step-Down DC-to-DC Regulator Yes Yes $2.50 (ADP2116ACPZ-R7)
133LTC3855 2 4.5 38 30, 30 Dual, Multiphase Synchronous Controller with Diff. Remote Sense No Yes $3.18 (LTC3855EUJ#PBF)
134LTC3619 2 2.5 5.5 400m, 800m 400mA/800mA Synchronous Step-Down Yes Yes $2.25 (LTC3619EMSE#PBF)
135LT3640 2 4 35 1, 1.3 Dual High (35V) and Low (5.5V) Vin Buck, POR & Watchdog Yes Yes $3.50 (LT3640EUFD#PBF)
136ADP1877 2 2.75 14.5 25, 25 Dual Output Synchronous Buck PWM Controller No Yes $1.91 (ADP1877ACPZ-R7)
137LTM4619 2 4.5 26.5 4, 4 Dual, 26Vin, 4A DC/DC uModule Regulator Yes Yes $16.75 (LTM4619EV#PBF)
138LTM4615 3 2.375 5.5 1.5, 4, 4 Triple Output, Low Voltage DC/DC uModule Regulator Yes Yes $17.20 (LTM4615EV#PBF)
139LTC3868-1 2 4 24 25, 25 300µA IQ, Dual 2-Phase Synch Buck, LTC3868-1 Fixed Current Limit, One PGOOD No Yes $2.59 (LTC3868EGN-1#PBF)
140LTC3868 2 4 24 25, 25 300µA IQ, Dual 2-Phase Sync Buck, LTC3868 Adj Current Limit, CLKOUT, Two PGOOD No Yes $2.71 (LTC3868EUH#PBF)
141LTC3857-1 2 4 38 25, 25 Dual 50µA IQ Buck Controller, LTC3857-1 One PGOOD, Foldback No Yes $3.88 (LTC3857EGN-1#PBF)
142LTC3857 2 4 38 25, 25 Dual 50µA IQ Buck Controller, LTC3857 CLKOUT, Two PGOOD, Foldback No Yes $4.00 (LTC3857EUH#PBF)
143LTC3619B 2 2.5 5.5 400m, 800m 400mA/800mA Synchronous Step-Down Yes Yes $2.25 (LTC3619BEMSE#PBF)
144LTC3548A 2 2.5 5.5 400m, 800m LTC3548A Improved ESD, Burst Mode, 116ms POR Delay Yes Yes $2.60 (LTC3548AEDD#PBF)
145ADP5022 3 2.4 5.5 600m, 600m Dual 3 MHz, 600 mA Buck Regulator with 150 mA LDO Yes Yes-
146ADP2114Reference Circuit Available 2 2.75 5.5 2, 2 Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator Yes Yes $1.94 (ADP2114ACPZ-R7)
147ADP5020 3 2.4 5.5 250m, 600m Power Management Unit for Imaging Modules Yes Yes-
148LTC3865-1 2 4.5 38 25, 25 Pin Selectable Outputs, LTC3865 Two PGOOD, No Adjustable Current Limit No Yes $2.65 (LTC3865EUH-1#PBF)
149LTC3865 2 4.5 38 25, 25 Pin Selectable Outputs, LTC3865 Adjustable Current Limit No Yes $2.65 (LTC3865EUH#PBF)
150LTC3860 (single output) 1 3 24 80 Dual, Multiphase Buck Controller, 1 Diff Amp, 2mV Sense Accuracy No Yes $2.59 (LTC3860EUH#PBF)
151LTC3860 (dual output) 2 3 24 40, 40 Dual, Multiphase Buck Controller, 1 Diff Amp, 2mV Sense Accuracy No Yes $2.59 (LTC3860EUH#PBF)
152LTC3633 2 3.6 15 3, 3 Dual 3A Buck, 3.6V to 15V Input Voltage Yes Yes $4.25 (LTC3633EUFD#PBF)
153ADP5025---- General Purpose PMU---
154LT3509 2 3.6 36 700m, 700m Dual 36V, 700mA Step-Down Regulator Yes No $2.95 (LT3509EDE#PBF)
155LTC3853 3 4.5 24 25, 25 Triple Output, Multiphase Synchronous Buck Controller No Yes $3.53 (LTC3853EUJ#PBF)
156LTM4616 2 2.7 5.5 8, 8 Dual 8A per Channel Low VIN DC/DC uModule Yes Yes $19.45 (LTM4616EV#PBF)
157LTC3417A-2 2 2.25 5.5 1, 1.5 LTC3417A-2 Offers PGOOD Yes Yes $2.93 (LTC3417AEDHC-2#PBF)
158LTC3417A-1 2 2.25 5.5 1, 1.5 LTC3417A-1 Offers Power On Reset Yes Yes $2.93 (LTC3417AEDHC-1#PBF)
159LT3507 4 4 36 1.5, 1.5, 2.4 Triple Step-Down (2.4A & Two 1.5A), LDO Controller Yes No $4.25 (LT3507EUHF#PBF)
160LTM4614 2 2.375 5.5 4, 4 Dual 4A per Channel Low VIN DC/DC µModule Regulator Yes Yes $15.50 (LTM4614EV#PBF)
161LTC3858-1 2 4 38 25, 25 Dual 170µA IQ Buck Controller, LTC3858-1 One PGOOD, Latch Off No Yes $3.88 (LTC3858EGN-1#PBF)
162LTC3858 2 4 38 25, 25 Dual 170µA IQ Buck Controller, LTC3858 CLKOUT, Two PGOOD, Latch Off No Yes $4.00 (LTC3858EUH#PBF)
163LTC3569 3 2.5 5.5 600m, 600m Triple Buck Regulator with 1.2A and Two 600mA Outputs Yes Yes $3.10 (LTC3569EUDC#PBF)
164LTC3546 2 2.25 5.5 2, 2 Dual Synchronous, 3A/1A or 2A/2A Configurable Buck Yes Yes $3.75 (LTC3546EUFD#PBF)
165LTC3545 3 2.25 5.5 800m, 800m, 800m Triple 800mA Synchronous Step-Down Regulator Yes Yes $3.10 (LTC3545EUD-1#PBF)
166LTC3407A-2 2 2.5 5.5 800m, 800m Dual 800mA Buck, LTC3407A-2 Offers Low Ripple Burst Mode, 2.25MHz Yes Yes $2.95 (LTC3407AEDD-2#PBF)
167LT3742 2 4 30 5, 5 Dual, 2-Phase Step-Down Switching Controller No No $2.30 (LT3742EUF#PBF)
168LTC3850 2 4 24 25, 25 LTC3850-1 Replaces ILIM With EXTVCC No Yes $2.40 (LTC3850EGN#PBF)
169LTC3826-1 2 4 36 25, 25 30uA Iq, LTC3826-1 No Clock Out Pin, One PGOOD No Yes $5.38 (LTC3826EG-1#PBF)
170LTC3826 2 4 36 25, 25 30uA Iq, LTC3826 Clock Out Pin, Two PGOOD Outputs No Yes $5.50 (LTC3826EUH#PBF)
171LTC3811 (single output) 1 4.5 30 30 High Speed Dual, Multiphase Step-Down No Yes $3.75 (LTC3811EUHF#PBF)
172LTC3811 (dual output) 2 4.5 30 20, 20 High Speed Dual, Multiphase Step-Down No Yes $3.75 (LTC3811EUHF#PBF)
173LTC3562 4 2.85 5.5 400m, 400m, 600m, 600m I2C Quad Step-Down 2 x 600mA, 2 x 400mA Yes Yes $3.25 (LTC3562EUD#PBF)
174ADP1829 2 3 20- Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking No Yes $2.19 (ADP1829ACPZ-R7)
175LTC3544 4 2.25 5.5 100m, 200m, 200m, 300m Quad Step-Down: 300mA, 200mA, 200mA, 100mA Yes Yes $2.95 (LTC3544EUD#PBF)
176LTC3419 2 2.5 5.5 600m, 600m Dual 600mA Buck, LTC3419-1 Fixed 1.575/1.8Vout Yes Yes $1.95 (LTC3419EMS-1#PBF)
177LTC3407A 2 2.5 5.5 600m, 600m Dual 600mA Buck, 1.5MHz, LTC3407A Offers Low Ripple Burst Mode Yes Yes $2.60 (LTC3407AEDD#PBF)
178LTC3836 2 2.75 4.5 25, 25 Dual 2-Phase, No RSENSE Low VIN Synchronous Controller No Yes $2.75 (LTC3836EGN#PBF)
179LTC3773 3 3.3 36 25, 25, 25 Triple Output Synchronous Tracking 3-Phase Buck No Yes $3.95 (LTC3773EUHF#PBF)
180LTC3727LX-1- 4 32 25, 25 High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator No Yes $4.35 (LTC3727LXEG-1#PBF)
181LTC3547B 2 2.5 5.5 300m, 300m LTC3547B Disables Burst Mode Yes Yes $1.95 (LTC3547BEDDB#TRPBF)
182LT3510 2 3.3 25 2, 2 Dual Tracking 2A Buck Yes No $3.25 (LT3510EFE#PBF)
183LT3501 2 3.3 25 3, 3 Dual 3A Buck Yes No $3.50 (LT3501EFE#PBF)
184LTC3547 2 2.5 5.5 300m, 300m Dual Monolithic 300mA Synchronous Step-Down Yes Yes $1.95 (LTC3547EDDB-1#TRPBF)
185LT3506A 2 3.6 25 1.6, 1.6 Dual 1.6A Buck, LT3506A 1.1MHz Switching Frequency Yes No $2.95 (LT3506AEDHD#PBF)
186LT3506 2 3.6 25 1.6, 1.6 Dual 1.6A Buck, LT3506 575kHz Switching Frequency Yes No $2.95 (LT3506EDHD#PBF)
187LTC3417A 2 2.25 5.5 1, 1.5 LTC3417A Offers Improved Channel Matching Yes Yes $3.37 (LTC3417AIDHC-1#PBF)
188LTC3407-4 2 2.5 5.5 800m, 800m Dual 800mA Buck, 2.25MHz LTC3407-4 has Reduced POR Time Yes Yes $2.95 (LTC3407EDD-4#PBF)
189LTC3407-3 2 3.3 5.5 800m, 800m Dual 800mA Buck, 2.25MHz, LTC3407-3 Offers Fixed 1.8V and 3.3V Yes Yes $2.95 (LTC3407EDD-3#PBF)
190ADP1823 2 3.7 20- Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking No Yes $2.26 (ADP1823ACPZ-R7)
191LTC3548-1 2 2.5 5.5 400m, 800m 29ms POR Delay, LTC3548-1 Fixed 1.8V/1.575Vot Yes Yes $2.60 (LTC3548EDD-1#PBF)
192LTC3544B 4 2.25 5.5 100m, 200m, 200m, 300m LTC3544B Disables Burst Mode Yes Yes $2.95 (LTC3544BEUD#PBF)
193LT3508 2 3.7 36 1.4, 1.4 Dual 1.4A Buck Yes No $3.35 (LT3508EUF#PBF)
194LTC3827-1 2 4 36 25, 25 80uA Iq, LTC3827-1 No Clock Out Pin, One PGOOD No Yes $5.00 (LTC3827EG-1#PBF)
195LTC3827 2 4 36 25, 25 80uA Iq, LTC3827 Clock Out Pin, Two PGOOD Outputs No Yes $5.10 (LTC3827EUH#PBF)
196LTC3728L-1 2 4.5 28 25, 25 Dual, 550kHz, 2-Phase Synchronous Regulator No Yes $4.65 (LTC3728LEGN-1#PBF)
197LTC3736-2 2 2.75 9.8 25, 25 LTC3736-2 345mV Vsense Max, 1% Accurate Vref No Yes $3.80 (LTC3736EGN-2#PBF)
198LTC3727A-1 2 4 36 25, 25 LTC3727A-1 Vout 0.8V to 14V, No Latch Off, 120ns Min On Time No Yes $4.85 (LTC3727AEG-1#PBF)
199LTC3548-2 2 2.5 5.5 400m, 800m 29ms POR Delay, LTC3548-2 Fixed 1.2V/Adj. Vout Yes Yes $2.60 (LTC3548EDD-2#PBF)
200LTC3736-1 2 2.75 9.8 25, 25 LTC3736-1 204mV Vsense Max, Spread Spectrum, No Ext. Synchronization No Yes $4.40 (LTC3736EGN-1#PBF)
201LTC3802 2 3 30 25, 25 Dual Tracking Synchronous 2-Phase DC/DC No Yes $4.80 (LTC3802EUH#PBF)
202LTC3737 2 2.75 9.8 25, 25 Optional Rsense, Output Tracking No No $3.65 (LTC3737EUF#PBF)
203LT1941 3 3.3 25 2, 3 Triple Output 3A Buck, 2A Buck, 1.5A Inverting/Boost Yes No $5.25 (LT1941EFE#PBF)
204LTC3736 2 2.75 9.8 25, 25 LTC3736 204mV Vsense Max, 1.5% Accurate Vref, Burst Mode No Yes $3.80 (LTC3736EGN#PBF)
205LTC3708 2 4 36 25, 25 Dual Synchronous Buck Controller, Tracking, Fast Transient No Yes $4.80 (LTC3708EUH#PBF)
206LTC3707 2 4.5 28 25, 25 Dual 2-Phase Synchronous Controller No Yes $4.55 (LTC3707EGN#PBF)
207LTC3728L 2 4 30 25, 25 Small package, high frequency No Yes $4.30 (LTC3728LXCUH#PBF)
208LT1940L 2 3.6 7 1.4, 1.4 Dual Output 1.4A Buck, 7V Maximum Input Voltage Yes No $2.70 (LT1940LEFE#PBF)
209LT1940 2 3.6 25 1.4, 1.4 Dual Output 1.4A Buck Yes No $3.70 (LT1940EFE#PBF)
210LTC1702A 2 3 7 20, 20 Dual Output Voltage Mode Step-Down Controller No No $4.75 (LTC1702ACGN#PBF)
211LTC3727-1 2 4 36 25, 25 LTC3727-1 Vout 0.8V to 14V, No Latch Off, 180ns Min On Time No Yes $4.85 (LTC3727EG-1#PBF)
212LTC3707-SYNC 2 4.5 28 25, 25 LTC3707-SYNC Offers PLL For External Synchronization No Yes $4.65 (LTC3707EGN-SYNC#PBF)
213LTC3701 2 2.5 10 5, 5 Dual, Non-Synchronous Step-Down Controller No No $3.40 (LTC3701EGN#PBF)
214LTC3727 2 4 36 25, 25 LTC3727 Vout 0.8V to 14V, Latch Off, 180ns Min On Time No Yes $4.85 (LTC3727EG#PBF)
215LTC3728 2 4 36 25, 25 Dual Synchronous Controller No Yes $5.00 (LTC3728EG#PBF)
216LTC1876 3 3.5 36 25, 25 Dual Synchronous Buck And One Boost Controller No Yes $5.95 (LTC1876EG#PBF)
217LTC1874 2 2.5 9.8 20, 20 Dual Constant Frequency Current Mode Step-Down No No $3.30 (LTC1874EGN#PBF)