リニア・レギュレータ

アナログ・デバイセズのリニア・レギュレータは、さまざまな表面実装パッケージや工業規格パッケージにおいて優れた性能を提供するとともに、熱過負荷保護、過電流保護、低電圧ロックアウト(UVLO)、低出力ノイズ、クイック出力放電(QOD)、および電流消費を劇的に減らすシャットダウン・モードなど、製品の付加価値を高める機能を備えています。アナログ・デバイセズのロー・ドロップアウト(LDO)リニア・レギュレータは、固定および調整式の出力電圧オプションを備えており、出力電流は最大2.0A、ドロップアウト電圧はわずか80mVです。

Quick Linear Regulator Search
Input |
V
V
Output |
V
A

Analog Design Tool: ADIsimPower™

ADIsimPower Selector uses your specific application requirements and compares solutions from over 300 power management parts and over 10 different topologies. Each solution takes into consideration the IC, external components, and operating condition to be able to compare expected performance.

ADIsimPower™

リニア・レギュレータ

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
Dropout Voltage
(typ)
(V)
Temp Range
1ADP7185 1 -5.5 -2 500m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 5.5m 190m -40 to 125°C
2LT3045-1 1 1.8 20 500m- 2.2m 260m-
3ADP1765 1 1.1 1.98 5 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.5 5m 59m -40 to 125°C
4ADP1764 1 1.1 1.98 4 0.85, 0.9, 0.95, 1.0, 1.1, 1.2, 1.25, 1.3, 1.6 5m 47m -40 to 125°C
5LT3045 1 1.8 20 500m Adj 2.4m 260m-
6ADP7183 1 -5.5 -2 300m -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adjustable 4m 130m -40 to 125°C
7LT3089 1 1.2 36 800m Adj 1.1m 1.47-
8ADP7159 1 2.3 5.5 2 Adjustable 4m 200m -40 to 125°C
9ADP7158 1 2.3 5.5 2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 200m -40 to 125°C
10ADP7157 1 2.3 5.5 1.2 Adjustable 4m 120m -40 to 125°C
11ADP7156 1 2.3 5.5 1.2 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m -40 to 125°C
12ADP1763 1 1.1 1.98 3 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 12m 95m -40 to 125°C
13ADP1762 1 1.1 1.98 2 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 9.4m 62m -40 to 125°C
14ADP1761 1 1.1 1.98 1 0.9, 0.95, 1, 1.1, 1.2, 1.25, 1.3, 1.5 7.3m 30m -40 to 125°C
15LT3066 1 1.8 45 500m Adj 64µ 300m-
16LT3091 1 -36 -1.5 1.5 -Adj 1.2m 300m-
17LT3088 1 1.2 36 800m Adj 400µ 1.35-
18RH1965 1 1.8 20 900m Adj---
19LT3042 1 1.8 20 200m Adj 2m 350m-
20LT3062 1 1.6 45 200m Adj 45µ 300m-
21LT3061 1 1.6 45 100m Adj 45µ 250m-
22ADP7142 1 2.7 40 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
23ADP7118Reference Circuit Available 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
24ADP7112 1 2.7 20 200m 1.8, 2.5, 3.3, 5 50µ 200m -40 to 125°C
25ADP166 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m -40 to 125°C
26ADP165 1 2.2 5.5 150m 1.2, 1.8, 2.2, 2.3, 2.85, 3, 3.3 42µ 120m -40 to 125°C
27ADM7155 1 2.3 5.5 600m Adj 6.5m 120m -40 to 125°C
28ADM7154 1 2.3 5.5 600m 1.2, 1.8, 2.5, 2.8, 3.0, 3.3 4m 120m -40 to 125°C
29RH3083MK 1 1.2 23 2.8 Adj---
30LT3063 1 1.6 45 200m Adj 45µ 300m-
31ADM7172 1 2.3 6.5 2 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 172m -40 to 125°C
32ADM7171 1 2.3 6.5 1 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 84m -40 to 125°C
33ADM7170 1 2.3 6.5 500m 1.3, 1.8, 2.5, 3.0, 3.3, 4.2, 5.0 700µ 42m -40 to 125°C
34LT3065 1 1.8 45 500m 1.2, 1.5, 1.8, 2.5, 3.3, 5, Adj 55µ 300m-
35LT3090 1 -36 -1.5 600m -Adj 1m 300m-
36ADM7151 1 4.5 16 800m Adj 4.3m 600m -40 to 125°C
37ADM7150Reference Circuit Available 1 4.5 16 800m 1.8, 2.8, 3.0, 3.3, 4.5, 4.8, 5.0 4.3m 600m -40 to 125°C
38LT3081 1 1.2 36 1.5 Adj 1.1m 1.21-
39LT3055 1 2 45 500m Adj 65µ 350m-
40ADP7105Reference Circuit Available 1 3.3 20 500m 1.8, 3.3, 5.0 400µ 350m -40 to 125°C
41LT3030 2 1.8 20 750m Adj 120µ 300m-
42ADP7182Reference Circuit Available 1 -28 -2.7 200m -1.2, -1.5, -1.8, -2.5, -3, 5, -5 33µ 185m -40 to 125°C
43ADM7160 1 2.2 5.5 200m 1.8, 2.5, 3.3 10µ 150m -40 to 125°C
44LT3086 1 1.4 40 2.1 Adj 1.2m 330m-
45LTC3026-1 1 1.14 5 1.5 Adj 95µ 100m-
46HMC1060 1 3.35 5.6 500m 3.3, 5.0-- -40 to 85°C
47ADP7104Reference Circuit Available 1 3.3 20 500m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0, Adjustable 400µ 350m -40 to 125°C
48ADP7102Reference Circuit Available 1 3.3 20 300m 1.5, 1.8, 2.5, 3.0, 3.3, 5.0, 9.0 400µ 200m -40 to 125°C
49LT3015 1 -30 -1.8 1.5 -12, -15, -2.5, -3, -3.3, -5, -Adj 1.1m 310m-
50ADP225 2 2.5 5.5 300m Adjustable 65µ 170m -40 to 125°C