クロック&データ再生/リタイミング

アナログ・デバイセズは、メトロ、ロングホール、DWDM、FSOアプリケーションなどの各種装置の設計のために、ディスクリート・レート、マルチレート、連続調整のクロック&データ再生ICを提供しています。当社のCDRは、プロトコル非依存のアプリケーションに簡単に組み込むことができ、基準クロックを使用せずに12.3Mbps~2.7Gbps間の任意の速度で自動的に着信データ・ストリームにロックし、同時に取得したデータレートをI2Cインターフェースにより伝送します。
製品セレクション・テーブル

Clock and Data Recovery/Retiming

Clock and Data Recovery/Retiming

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Vsupplies Reqired (typ)Data Rate Device (min)
(bps)
Data Rate Device (max)
(bps)
Vin Sensitivity (typ)
(V p-p)
Jitter Generation mUI rms (typ)Jitter Tolerance UI p-p (typ)Jitter Transfer BW (typ)Optical Rate Type SupportedReference ClockClock Recovered OutputUS Price 1000 to 4999
($ US)
1ADN2905 1.2, 1.8, 3.3 614M 10300M 200m - 0.849 at 10GE - Continuous, Multiple Rates Optional No $9.95
2ADN2917 1.2, 1.8, 3.3 8500M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 Any Rates, Continuous Optional Yes $19.95
3ADN2913 1.2, 1.8, 3.3 6.5G 8.5G 22m 2.5 @ OC48 6.7 at 340kHz 663 kHz @ OC48 Any Rates, Continuous Optional Yes $29.95
4ADN2915 1.2, 1.8, 3.3 7M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 Any Rates, Continuous Optional Yes $43.79
5ADN2855 3.3 156M 1250M 100m - 1.0 at 500 kHz - Burst, Multiple Rates Must Have Yes $22.04
6ADN2805 3.3 1250M- 200m 1.0 @ OC12 0.75 at 637 kHz - Continuous, Single Rate Optional Yes $9.33
7ADN2818 3.3 10M 2700M 200m 1.0 @ OC48 1.0 @ 1 MHz 548 kHz @ OC48 Any Rates, Continuous Optional Yes $42.05
8ADN2817 3.3 10M 2700M 5m 1.0 @ OC48 1.0 @ 1 MHz 548 kHz @ OC48 Any Rates, Continuous Optional Yes $44.26
9ADN2806 3.3 622M- 200m 1.0 @ OC12 1.0 @ 250 kHz 75 kHz @ OC12 Continuous, Single Rate Optional Yes $9.24
10ADN2804 3.3 622M- 3m 1.0 @ 250 kHz 1 75 kHz @ OC12 Continuous, Single Rate Optional Yes $10.00
11ADN2816 3.3 10M 675M 200m 1.0 @ OC12 1.0 @ 250 kHz 75 kHz @ OC12 Any Rates, Continuous Optional Yes $10.66
12ADN2815 3.3 10M 1250M 200m 1.0 @ OC12 0.75 at 637 kHz 75 kHz @ OC12 Any Rates, Continuous Optional Yes $17.76
13ADN2813 3.3 10M 1250M 3.3m 1.0 @ OC12 0.75 at 637 kHz 75 kHz @ OC12 Any Rates, Continuous Optional Yes $19.73
14ADN2812 3.3 12M 2700M 6m 1.0 @ OC48 1.0 @ 1 MHz 490 kHz @ OC48 Any Rates, Continuous Optional Yes $54.65
15ADN2807 3.3 156M 622M 4m 3.0 @ OC12 1.0 @ 250 kHz 140 kHz @ OC12 Continuous, Dual Rates Must Have Yes $11.64
16ADN2811 3.3 2488M 2666M 4m 3.0 @ OC48 1.0 @ 1 MHz 590 kHz @ OC48 Continuous, Dual Rates Must Have Yes $37.44
17ADN2819 3.3 156M 2666M 4m 3.0 @ OC48 1.0 @ 1 MHz 590 kHz @ OC48 Continuous, Multiple Rates Must Have Yes $45.54
18AD808 5 622M- 4m - 0.56 at 250 kHz 333 kHz @ OC12 Continuous, Single Rate No Yes $11.48
19AD807 5 156M- 2m - 1.0 @ 65 kHz 92 kHz @ OC3 Continuous, Single Rate No Yes $11.18
20AD800 5 45M 156M 2m - 0.9 @ 65 kHz 52 kHz @ OC3 Continuous, Single Rate No Yes $18.90