高電圧ホットスワップ・コントローラ

最大 ±1000 V の電圧で動作するアナログ・デバイセズの高電圧ホットスワップ・コントローラ IC は、ネットワーキングおよび遠隔通信における重要で高可用性の -48 V(AdvancedTCA® など)および +48 V のシステム向けの堅牢で信頼性の高いソリューションを提供します。
ガルバニック絶縁は、産業、データ通信、電気自動車、およびアビオニクス・システムの高電圧電源を制御する低電圧デジタル回路を保護します。一部のコントローラは、I2C/SMBus インターフェースからアクセス可能な内蔵 ADC を備えたボード電源モニタリング機能を備えています。
製品セレクション・テーブル

High Voltage Hot Swap Controllers

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Circuit BreakersVin RangeCircuit Breaker ThresholdCircuit Breaker Accuracy
(typ)
(%)
Isupply
(typ)
(A)
FeaturesCommentsUS Price 1000 to 4999
($ US)
1ADM1272 1 16V to 80V 1.4mV to 29mV 2.3 5.3m 12-bit ADC, Digital Interface, PMBus High Voltage Positive Hot Swap Controller and Digital Power Monitor with PMBus $8.97 (ADM1272-1ACPZ)
2LTM9100 1 -1000V to 1000V 50mV 10 50m 10-bit ADC, Digital Interface, Galvanic Isolation, Low Iq Shutdown Anyside High Voltage Isolated Switch Controller with I²C Command and Telemetry $19.45 (LTM9100CY#PBF)
3LTC4380 1 4V to 72V 50mV 10 Low Iq, Low Iq Shutdown, Surge Stopper Ride-through protection with 8uA Iq, Adjustable output-clamp and circuit-breaker with timer, Shutdow $2.48 (LTC4380CDD-2#PBF)
4ADM1270 1 4V to 60V 12.5mV to 62.5mV 6 360m - High Voltage Input Protection Device $0.99 (ADM1270ACPZ-R7)
5LTC4231 1 2.7V to 36V 50mV 6 Low Iq, Low Iq Shutdown Low Iq Hot Swap Controller, -1 remains off after fault, -2 automatic retry $2.25 (LTC4231CMS-1#PBF)
6LTC4226 2 4.5V to 44V 50mV 10 700µ- Wide Operating Range Dual Hot Swap Controller $3.10 (LTC4226CMS-1#PBF)
7LTC4364 1 4V to 80V 50mV 10 370µ Ideal Diode, Low Iq Shutdown, Surge Stopper Ride-through protection with ideal diode, Adjustable output-clamp and circuit-breaker with timer, Sh $3.45 (LTC4364CDE-1#PBF)
8LTC4253B 1 -15V to -500V 50mV 20 800µ- -48V Hot Swap Controller with Sequencer $2.95 (LTC4253BCGN#PBF)
9LT4363 1 4V to 80V 50mV 10 700µ Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Latc $2.48 (LT4363CMS-2#PBF)
10ADM1075 1 -35V to -80V 1.25mV to 24.25mV 2.8 4.2m 12-bit ADC, Digital Interface, PMBus -48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface $4.99 (ADM1075-1ACPZ)
11LT4356MP-2 1 4V to 80V 50mV 15 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, -55C to 125C Operat $5.94 (LT4356MPS-2#PBF)
12LT4356MP-1 1 4V to 80V 50mV 15 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, -55C to 125C Operat $5.94 (LT4356MPS-1#PBF)
13LT4356-3 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Latc $1.98 (LT4356CDE-3#PBF)
14LT4356-2 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode (aux $1.98 (LT4356CDE-2#PBF)
15LT4356-1 1 4V to 80V 50mV 10 1m Low Iq Shutdown, Surge Stopper Ride-through protection, Adjustable output-clamp and circuit-breaker with timer, Shutdown mode, Auto $1.98 (LT4356CMS-1#PBF)
16LTC4261 1 -12V to -100V 50mV 10 2m 10-bit ADC, Digital Interface Negative voltage hot swap controller with ADC and I2C, Defaults to latchoff, -2 for Auto-Retry $5.95 (LTC4261CGN#PBF)
17LTC4260 1 8.5V to 80V 50mV 10 2m 8-bit ADC, Digital Interface Positive High Voltage Hot Swap Controller with I²C Compatible Monitoring $5.95 (LTC4260CGN#PBF)
18LT4256-3 1 10.8V to 80V 55mV 18 1.8m- Positive high voltage hot swap controller with open circuit detect output. Higher voltage version of $2.10 (LT4256-3CGN#PBF)
19ADM1073 1 -18V to -80V 90mV 4.4 300m - -48 V Full Feature Hot Swap Controller $2.19 (ADM1073ARUZ)
20LT4254 1 10.8V to 36V 50mV 20 1.9m- Positive high voltage hot swap controller with open circuit detect output $1.95 (LT4254CGN#PBF)
21LT4256-1/-2 1 10.8V to 80V 55mV 18 1.8m- Positive high voltage hot swap. Pin-compatible with LT1641. -1 Latchoff, -2 Auto-Retry $1.75 (LT4256-2CS8#PBF)
22ADM1070 1 -18V to -80V 88mV 14 850m - - 48 V Hot Swap Controller in SOT-23 with Linear Current Limiting $1.62 (ADM1070ARTZ-REEL7)
23LTC4252 1 -15V to -500V 50mV 10 800µ- Negative voltage hot swap controllers, -1 Latchoff, -2 Auto-Retry, LTC4252A for tighter UV/OV/ECB ac $2.00 (LTC4252-2CMS8#PBF)
24LTC4251 1 -15V to -500V 50mV 20 800µ- Negative voltage hot swap controllers in SOT-23, Options for UV/OV thresholds $2.01 (LTC4251CS6#TRPBF)
25LT4250 1 -18V to -80V 50mV 20 1.6m- -48V hot swap controller, Powergood active high (H) or low (L) $2.30 (LT4250LCN8#PBF)
26LT1640A 1 -10V to -80V 50mV 20 1.3m- -48V hot swap controller, Improved drain pin ruggedness, Powergood active high (AH) or low (AL) $1.90 (LT1640ALCN8#PBF)