リニア・アイソレータ

リニア・アイソレータは、フォトカプラやシャント・レギュレータに基づくアイソレーション技術に代えて、より高性能のシングルチップ製品を電源設計者に提供します。アナログ・デバイセズのADuM3190とADuM4190絶縁型エラー・アンプは、400kHzの帯域幅を持ち、25℃における標準初期精度は0.5%、-40~+125℃までの拡張温度範囲における合計精度は1%です。これにより、AC/DC電源やDC/DC電源のメーカーは、速度と温度範囲を大幅に改善できる上に、過渡応答を5倍も向上させることができます。
製品セレクション・テーブル

Linear Isolators

Linear Isolators

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#ChannelsBandwidth -3 dB (typ)
(Hz)
Vin RangeInsulation Rating (kVrms)
(V rms)
Gain (min)
(V/V)
Gain (max)
(V/V)
Nonlinearity % (typ)
(%)
Operating Temp RangeUS Price 1000 to 4999
($ US)
Vsupply span (max)
(V)
Vsupply span (min)
(V)
Vsupply Type-single/dual/multi
1ADUM4190Reference Circuit Available 1 400k- 5k 0.83 2.7 1 -40 to 125°C $1.20 20 3 Single
2ADUM3190Reference Circuit Available 1 400k- 2.5k 0.9 2.86 1 -40 to 125°C $1.04 20 3 Single
3AD215 2 120k- 1500 1 100 0.01 -40 to 85°C $44.49 34 28.5 Dual
4AD208 2 4k- 1500 1 1000 0.0125 0 to 70°C $73.66-- Single
5AD203 2 10k- 1500 1 10 0.025 -55 to 125°C $94.11 16 12 Single
6AD210 3 20k- 2500 1 100 0.012 -25 to 85°C $46.99 16.5 13.5 Single
7AD204 2 5k- 1500 1 100 0.025 0 to 70°C $27.09 16.5 13.5 Single
8AD202 2 5k- 1500 1 100 0.025 0 to 70°C $30.12 16.5 13.5 Single