コンパレータ

コンパレータは、2 つの電圧または電流など、測定値とリファレンス(基準)を比較するために使用し、結果としてデジタル信号を出力します。

アナログ・デバイセズでは、100ns未満の伝播遅延を特長とする汎用性に優れた高速コンパレータと、商用、工業用、自動車用の温度範囲で提供している低消費電力コンパレータを幅広く提供しています。

当社が提供するコンパレータは、現在市場最速のシリコン・ベースのコンパレータから、消費電力がわずか数マイクロアンペアの超低消費電力のCMOSコンパレータまで多種多様です。

以下にリンクのある「製品セレクション・テーブル」より、お客様の要望にあったコンパレータをお探しください。

All Comparators

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Vin RangeVos
(typ)
(V)
Output LogicProp Delay V p-p
(typ)
(s p-p)
Adjustable HysteresisInput LatchVs TypeVsupply Pos-1
(max)
(V)
Vs Pos-1
(min)
(V)
# of ChannelsUS Price 1000 to 4999
($ US)
1ADCMP380 2 to 5.5 V- Open-Drain 23µ Fixed No Single 5.5 0.9 1 $0.39
2ADCMP395 -0.2 to Vcc+0.2 V 1m- 9.5µ- No Single 5.5 2.3 2 $0.64
3ADCMP394 -0.2 to Vcc+0.2 V 1m- 9.5µ- No Single 5.5 2.3 1 $0.37
4ADCMP392 -0.2 to Vcc+0.2 V 500µ- 4.5µ- No Single 5.5 2.3 2 $0.34
5ADCMP391 -0.2 to Vcc+0.2 V 500µ- 4.5µ- No Single 5.5 2.3 1 $0.25
6ADCMP393 -0.2 to Vcc+0.2 V 500µ- 4.5µ Fixed No Single 5.5 2.3 4 $0.49
7ADCMP396 -0.2 to Vcc+0.2 V 500µ- 4.94µ Fixed No Single 5.5 2.3 4 $0.98
8ADCMP671-- Open-Drain 10µ Fixed No Single 5.5 1.7 2 $1.49
9AD8468 -0.2 to Vcc+0.2 V 3m Push-Pull 35n Fixed No Single 5.5 2.5 1 $0.80
10HMC974 -1.5 to 1.5 V 4m ECL, PECL 88p- Yes Multi-- 1-
11AD8465 -0.5 to 5.7 V 5m LVDS 1.6n Adjustable Yes Dual 5.5 2.5 1 $2.98
12HMC875 -2 to 2 V 5m CML 120p Adjustable Yes Dual-- 1-
13HMC874 -2 to 2 V 5m- 85p Adjustable Yes Multi 3.135 3.465 1-
14ADCMP609 -0.2 to Vcc+0.2 V 3m- 30n Adjustable No Single 5.5 2.5 1 $0.64
15ADCMP670Reference Circuit Available 0 to Vcc- Open-Drain 10µ Fixed No Single 5.5 1.7 2 $1.46
16ADCMP608 -0.2 to Vcc+0.2 V 3m CMOS, TTL 30n Fixed No Single 5.5 2.5 1 $0.65
17ADCMP361 0 to Vcc- Open-Drain Fixed No Single 5.5 1.7 1 $0.63
18ADCMP343 0 to Vcc- Open-Drain 10µ Adjustable No Single 5.5 1.7 2 $0.94
19ADCMP341 0 to Vcc- Open-Drain 10µ Adjustable No Single 5.5 1.7 2 $0.94
20HMC675LP3E -2 to 2 V 5m CML 100p Adjustable Yes Multi-- 1-
21HMC675LC3C -2 to 2 V 5m CML 100p Adjustable Yes Multi-- 1-
22HMC674LP3E -2 to 2 V 5m- 85p Adjustable Yes Multi-- 1-
23HMC674LC3C -2 to 2 V 5m- 85p Adjustable Yes Multi 3.465 3.135 1-
24ADCMP607 -0.2 to Vcc+0.2 V- CML 1.2n Adjustable Yes Dual 5.5 2.5 1 $2.45
25ADCMP606 -0.2 to Vcc+0.2 V- CML 1.2n Fixed No Single 5.5 2.5 1 $2.18
26ADCMP605 -0.2 to Vcc+0.2 V 5m LVDS 1.6n Adjustable Yes Dual 5.5 2.5 1 $2.38
27ADCMP604 -0.2 to Vcc+0.2 V 5m LVDS 1.6n Fixed No Single 5.5 2.5 1 $2.18
28ADCMP603 -0.5 to Vcc+0.5 V 2m CMOS, TTL 3.5n Adjustable Yes Dual 5.5 2.5 1 $1.87
29ADCMP602 -0.2 to Vcc+0.2 V 2m CMOS, TTL 3.5n Adjustable Yes Dual 5.5 2.5 1 $1.87
30ADCMP601Reference Circuit Available -0.2 to Vcc+0.2 V 2m CMOS, TTL 3.5n Adjustable Yes Single 5.5 2.5 1 $1.77
31ADCMP600 -0.2 to Vcc+0.2 V 2m CMOS, TTL 3.5n Fixed No Single 5.5 2.5 1 $1.72
32ADCMP582 -2 to 3 V 4m PECL 180p Adjustable Yes Dual 5.5 4.5 1 $7.08
33ADCMP581 -2 to 3 V 4m ECL 180p Adjustable Yes Dual 5.5 4.5 1 $7.08
34ADCMP580 -2 to 3 V 4m CML 180p Adjustable Yes Dual 5.5 4.5 1 $7.29
35ADCMP573 -0.2 to Vcci-2.1 V 2m PECL 150p Adjustable Yes Single 5.4 3.1 1 $7.08
36ADCMP572 -0.2 to Vcci-2.1 V 2m CML 150p Adjustable Yes Single 5.4 3.1 1 $7.08
37ADCMP553 -0.2 to Vcc-2 V 2m PECL 500p Fixed Yes Single 5.25 3.135 1 $1.82
38ADCMP552 -0.2 to Vcc-2 V 2m PECL 500p Adjustable Yes Single 5.25 3.135 2 $3.04
39ADCMP551 -0.2 to Vcc-2 V 2m PECL 500p Fixed Yes Single 5.25 3.135 2 $2.43
40ADCMP371Reference Circuit Available 0 to 22 V 6m Push-Pull Fixed No Single 5.5 2.25 1 $0.29
41ADCMP370Reference Circuit Available 0 to 22 V 6m Open-Drain Fixed No Single 5.5 2.25 1 $0.29
42ADCMP356Reference Circuit Available 0 to 22 V- Active-High, Push-Pull Fixed No Single 5.5 2.25 1 $0.32
43ADCMP354 0 to 22 V- Active-High, Open-Drain Fixed No Single 5.5 2.25 1 $0.37
44ADCMP350Reference Circuit Available 0 to 22 V- Active-Low, Open-Drain Fixed No Single 5.5 2.25 1 $0.37
45ADCMP564 -2 to 3 V 2m ECL 700p Adjustable Yes Dual 5.25 4.75 2 $2.43
46ADCMP563 -2 to 3 V 2m ECL 700p Fixed Yes Dual 5.25 4.75 2 $2.50
47ADCMP562 -2 to 3 V 3 PECL 750p Adjustable Yes Dual 5.25 4.75 2 $2.43
48ADCMP561 -2 to 3 V 3 PECL 750p Fixed Yes Dual 5.25 4.75 2 $2.50
49ADCMP565-- ECL-- X--- 2 $5.88
50ADCMP566 -2 to 3 V 1.5m ECL 250p Fixed Yes Dual 5.25 4.75 2 $3.75
51ADCMP567 -2 to 3 V 1m PECL 250p Fixed Yes Dual 5.25 4.75 2 $3.64
52AD8612 0 to 3 V 7 TTL 5.5n Fixed Yes Single 5.5 4.5 2 $3.41
53AD8611 0 to 3 V 7m TTL 5.5n Fixed Yes Single 6 2.7 1 $2.02
54AD8564 -5.0 to 3.0 V 3 CMOS, TTL 8n Fixed No Dual 5.5 4.5 4 $3.73
55AD8561 -5.0 to 3.0 V, 0 to 3 V 3 TTL 7n Fixed Yes Dual 5.5 4.5 1 $1.78
56CMP402 -5.0 to 4.0 V 3m CMOS, TTL 60n Fixed No Dual, Single 5 0 4 $3.68
57CMP401 -5.0 to 4.0 V 3m CMOS, TTL 33n Fixed No Dual, Single 5 0 4 $3.39
58AD790Reference Circuit Available -Vs to Vs -2 V 600m CMOS, TTL 45n Fixed Yes Multi 15 15 1 $4.08
59AD96687 -2.5 to 5.0 V 1m ECL 6n Fixed Yes Dual 5 5 2 $3.09
60AD96685 -2.5 to 5.0 V 1m ECL 6n Fixed Yes Dual 5 5 1 $3.09
61CMP04 0 to V+ -1.5 V 400µ Open-Collector 1.3µ Fixed No Single 5 5 4 $5.92