リニア・アイソレータ

リニア・アイソレータは、フォトカプラやシャント・レギュレータを使用する電源設計に比べて高い性能のアイソレーション技術をシングルチップで提供します。アナログ・デバイセズのADuM3190とADuM4190絶縁型エラー・アンプは、400kHzの帯域幅を持ち、25℃での標準初期精度は0.5%、-40~+125℃の拡張温度範囲での合計精度は1%です。これにより、AC/AC電源やDC/DC電源のメーカーは、速度と温度範囲を大幅に向上し、過渡応答を5倍も改善できます。

製品セレクション・テーブル

Isolation Amplifiers

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Insulation Rating
(V rms)
Gain
(min)
(V/V)
Gain
(max)
(V/V)
Nonlinearity %
(typ)
(%)
Temp RangeVs span
(max)
(V)
Vs span
(min)
(V)
Vs TypeUS Price 1000 to 4999
($ US)
1ADUM4190Reference Circuit Available 1 400k 5k 0.83 2.7 1 -55 to 125°C 20 3 Single $1.20
2ADUM3190Reference Circuit Available 1 400k 2.5k 0.9 2.86 1 -40 to 125°C 20 3 Single $1.04
3AD215 2 120k 1500 1 100 0.01 -40 to 85°C 34 28.5 Dual $48.94
4AD208 2 4k 1500 1 1000 0.0125 -40 to 85°C-- Single $82.50
5AD203 2 10k 1500 1 10 0.025 -55 to 125°C 16 12 Single $105.40
6AD210 3 20k 2500 1 100 0.012 -25 to 85°C 16.5 13.5 Single $52.63
7AD204 2 5k 1500 1 100 0.025 0 to 70°C 16.5 13.5 Single $30.34
8AD202 2 5k 1500 1 100 0.025 0 to 70°C 16.5 13.5 Single $33.73