バッファ内蔵型 アナログ・ クロスポイント・ スイッチ

アナログ・デバイセズのバッファ内蔵型ビデオ・クロスポイント・スイッチは、8x8チャンネルから32x32チャンネルまで様々なタイプがあり、ゲイン1または2のいずれかを選ぶことができます。LQFP、LFCSP、BGAのパッケージで提供しています。これらのクロスポイント・スイッチはシリアルまたはパラレル・モードの設定が可能で、主にスタジオ、ビデオ・オン・デマンド、機内エンターテインメント、監視、ビデオ会議などのアプリケーションでコンポジット・ビデオ信号(NTSC、PAL、SECAMなど)やコンポーネント・ビデオ信号(YUV、RGBなど)を含む高速信号のルーティングに使用します。

Buffered Analog Crosspoint Switches

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#InterfaceDevice ConfigurationBuffer Amp GainBW -3 dB
(typ)
(Hz)
Cross Talk
(typ)
(dB)
Crosstalk Test Frequency
(Hz)
Off Isolation
(typ)
(dB)
Enable On Time
(typ)
(s p-p)
Switch Time Chan to Chan
(typ)
(s p-p)
Slew Rate
(typ)
(V/us)
Vout p-p
(typ)
(V p-p)
US Price 1000 to 4999
($ US)
1ADV3205 Parallel, Serial 16 x 16 2 60M -63 10M -95 80n 50n 100 7 $14.95
2ADV3229 Parallel, Serial 8 x 8 2 900M -62 10M -107 20n 20n 2500 6 $18.72
3ADV3228 Parallel, Serial 8 x 8 1 1.2G -73 10M -102 20n 20n 2500 6 $18.50
4ADV3225 Parallel, Serial 16 x 8 2 900M -62 10M -109 20n 20n 2500 6 $32.00
5ADV3224 Parallel, Serial 16 x 8 1 1.2G -73 10M -103 20n 20n 2500 6 $32.00
6ADV3227 Parallel, Serial 16 x 16 2 750M -55 10M -76 20n 20n 2900 6 $53.50
7ADV3226 Parallel, Serial 16 x 16 1 820M -65 10M -76 20n 20n 2150 6 $53.50
8ADV3203 Serial 32 x 16 2 300M -65 10M- 50n 40n 400 4 $65.00
9ADV3202 Serial 32 x 16 1 300M -65 10M- 50n 40n 400 4 $65.00
10ADV3201 Serial 32 x 32 2 300M -34 10M -75 50n 40n 400 4 $99.00
11ADV3200 Serial 32 x 32 1 300M -44 10M -81 50n 40n 400 4 $99.00
12AD8178 Parallel, Serial (16:5) x 3 4 450M -74 10M -90 80n 70n 1650 4-
13AD8177 Parallel, Serial (16:5) x 3 2 500M -82 10M- 80n 70n 1800 4 $60.21
14AD8176 Parallel, Serial (16:9) x 3 4 450M -74 10M -90 80n 70n 1650 4-
15AD8105 Parallel, Serial 32 x 16 2 600M -68 10M -90 100n 100n 1800 3.8 $177.10
16AD8104 Parallel, Serial 32 x 16 1 600M -72 10M -90 100n 100n 1800 3.8-
17AD8175 Parallel, Serial (16:9) x 3 2 500M -82 10M- 80n 70n 1800 4 $96.14
18AD8112 Parallel, Serial 16 x 8 2 60M -63 10M -81 80n 50n 100 21 $9.95
19AD8117 Parallel, Serial 32 x 32 1 600M -65 10M -90 100n 100n 1800 3.8-
20AD8107 Parallel 16 x 5 2 260M -80 10M -99 60n 25n 500 6 $15.13
21AD8106 Parallel 16 x 5 1 390M -70 10M -93 60n 25n 500 6 $15.13
22AD8113 Parallel, Serial 16 x 16 2 60M -63 10M -81 80n 50n 100 21 $25.25
23AD8115 Parallel, Serial 16 x 16 2 200M -52 10M -90 60n 50n 450 6.6 $59.01
24AD8114 Parallel, Serial 16 x 16 1 225M -60 10M -90 60n 50n 375 6.6 $59.01
25AD8111 Parallel, Serial 16 x 8 2 260M -80 10M -99 60n 25n 500 6 $35.52
26AD8110 Parallel, Serial 16 x 8 1 390M -70 10M -93 60n 25n 500 6 $35.52
27AD8109 Parallel, Serial 8 x 8 2 250M -83 10M -98 60n 25n 480 6 $20.22
28AD8108 Parallel, Serial 8 x 8 1 325M -76 10M -93 60n 25n 400 6 $20.22
29AD8116 Serial 16 x 16 1 200M -60 10M -105 60n 50n 300 6 $86.35