HDMI / DVIトランスミッタ

アナログ・デバイセズのHDMI®/DVIトランスミッタは、最新仕様への対応と確実な相互運用性のどちらも実現し、HDMI®が中心となっているオーディオ/ビデオ・インターフェース市場で他製品との差別化を可能にします。

当社のHDMI/DVIトランスミッタは、コンスーマ用およびプロ用アプリケーションにおけるビデオ信号伝送を改善し、数多くの自動車用技術においてもますます重要な役割を果たすようになっています。

製品セレクション・テーブル

HDMI/DVI Transmitters

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Video-Display Primary FunctionData Input FormatTMDS Frequency (max)
(Hz)
I2S Inputs
(A)
Video-Display FeaturesTemp RangePackage Size-mm (typ)US Price 1000 to 4999
($ US)
Reliability Level
1ADV7535 HDMI Tx MIPI DSI 148.5M 2n Audio Insertion, CEC Support, SPDIF -10 to 85°C 3.46 x 3.46 $4.46-
2ADV7513 HDMI Tx 24 bit TTL- 8n Audio Insertion, CEC Support, SPDIF -25 to 85°C 10x10 $5.74-
3ADV7524A HDMI Tx 16 bit TTL- 2n ARC Support, Audio Insertion, CEC, SPDIF -25 to 85°C 3.46 x 3.46 $3.28-
4ADV7511Reference Circuit Available HDMI Tx 36 bit TTL 225M 8n ARC Support, Audio Insertion, CEC, SPDIF 0 to 70°C 14x14 $6.36-