CT(コンピューター断層撮影)

アナログ・デバイセズの画期的な電流/デジタル・コンバータ技術は、リアルタイム動画を高精度で取り込みながらスキャン時間の短縮を実現し、高スライス数の新しいコンピューター断層撮影(CT)システムを創造します。
ADAS1131などのアナログ・デバイセズの高速高分解能ADCモジュールは、CTスキャナのデータ・アクイジションやフォトダイオード・センサー、電力モニタリング・システム、分光システム、高チャンネル数データ・アクイジション・システムの性能向上を可能にします。

製品セレクション・テーブル

Computer Tomography (CT)

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#Primary FunctionFeatures, Market Specific Parts# of ChannelsResolution
(bits)
Sample Rate
(max)
(SPS)
1ADAS1135 CT Scanner Current to Digital ADC 256 24 22.6k
2ADAS1134 CT Scanner Current to Digital ADC 128 24 22.6k
3ADAS1131 CT Scanner Current to Digital ADC 256 24 19.7k
4ADAS1127 CT Scanner Current to Digital ADC 64 24 19.7k
5ADAS1126 CT Scanner Current to Digital ADC 32 24 19.7k
6ADAS1128 CT Scanner Current to Digital ADC 128 24 19.7k