RFパワー・ディテクタ

アナログ・デバイセズは、ワイヤレス・システムにおけるRF信号とIF信号を正確に検出して測定する高性能RFディテクタの幅広いポートフォリオを提供しています。当社のログアンプは、最高100dBまでのダイナミック・レンジで、DCからマイクロ波までの信号を精度±2dBで測定し、RSSIおよび送信パワー・レベルのどちらの検出にも最適です。
TruPwr™ RMSディテクタは、スペクトラム拡散CDMA/W-CDMAや、より高次のQAM変調システムに見られる複雑な波形の測定という課題に対応し、正確にスケーリングしたDC電圧を提供します。このDC電圧は入力波形のRMS値に相当します。

RFパワー・ディテクタ

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Temp Drift
(typ)
(dB)
Specified at Freq
(Hz)
Pin Test Level
(dBm)
Price (1000+)
($ US)
1ADL6010S- 500M 43.5G 45 0.3---
2ADL6012 Envelope/Peak Detectors 2G 43.5G 25----
3ADL5920 RMS Responding Detector 9k 7G 50----
4ADL5910 Envelope/Peak Detectors 0 6G 45 0.5 900M 10 $1.95 (ADL5910ACPZN-R7)
5LTC5596 RF RMS Detector 100M 40G 35 1.25 40G -25 $35.00 (LTC5596IDC#PBF)
6ADL5904Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 0 6G 45 0.5 900M 10 $2.30 (ADL5904ACPZN-R7)
7ADL6010Reference Circuit Available Envelope/Peak Detectors 500M 43.5G 45 0.3 10G -10-
8HMC1120 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 72 0.5 1900M--
9ADL5903 RMS Responding Detector 200M 6G 35 0.2 900M -10 $2.35 (ADL5903ACPZN-R7)
10ADL5506 non-RMS Responding Detector 30M 4.5G 45 1 900M -10 $1.27 (ADL5506ACBZ-R7)
11HMC7447 Envelope/Peak Detectors 71G 86G 24 0.5 81G 18-
12HMC1094 non-RMS Responding Detector 1G 23G 50 0.5 10M -10-
13ADL5906Reference Circuit Available RMS Responding Detector 10M 10G 67 1 900M -10 $5.59 (ADL5906ACPZN-R2)
14ADL5304------- $10.47 (ADL5304ACPZ-R7)
15ADL5511 Envelope/Peak Detectors, RMS Responding Detector 0 6G 47 0.1 900M 10 $7.33 (ADL5511ACPZ-R7)
16HMC662 non-RMS Responding Detector 8G 30G 54 0.5 10M -10-
17HMC1030 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 69 0.5 900M -10-
18HMC1013 SDLVA Detector 500M 18.5G 67 0.5 10G 0-
19LTC5587 RF RMS Detector 10M 6G 40 1 2.14G- $5.17 (LTC5587IDD#PBF)
20LTC5583 RF RMS Detector 40M 6G 60 0.5 2.14G -45 $9.50 (LTC5583IUF#PBF)
21LTC5582 RF RMS Detector 40M 10G 57 0.5 2.14G -45 $6.20 (LTC5582IDD#PBF)
22ADL5902Reference Circuit Available RMS Responding Detector 50M 9G 65 0.5 900M -10 $6.33 (ADL5902ACPZ-R7)
23ADL5505 RMS Responding Detector 450M 6G 36 0.1 900M 10 $2.40 (ADL5505ACBZ-P7)
24LTC5564 RF Schottky Peak Detector 600M 15G 40 2 5.8G 5 $2.90 (LTC5564IUD#PBF)
25HMC948 non-RMS Responding Detector 1G 23G 54 0.5 10M -10-
26HMC913LC4B SDLVA Detector 0.6G 20G 59- 10G -10-
27HMC913-Die SDLVA Detector 0.6G 20G 59 1.5 18G -30-
28HMC909 RMS Responding Detector 0 5.8G 40 0.5 900M -15-
29HMC813LC4B SDLVA Detector 1G 20G 55 0.5 10G -10-
30HMC813-Die SDLVA Detector 1G 26G 55 0.5---
31HMC1021 Envelope/Peak Detectors, RMS Responding Detector 0 3.9G 70 0.5 900M -10-
32HMC1020 RMS Responding Detector 0 3.9G 72 0.75 900M -10-
33HMC1010 RMS Responding Detector 0 3.9G 62 0.5 900M 0-
34ADL5504 RMS Responding Detector 450M 6G 35 0.1 900M 10 $2.90 (ADL5504ACBZ-P7)
35AD8363 RMS Responding Detector 50 6G 60 0.5 900M -10 $3.55 (AD8363ACPZ-R7)
36HMC713MS8 non-RMS Responding Detector 45M 2.7G 54 -0.5 2.7G--
37HMC713LP3E non-RMS Responding Detector 50M 8G 54 0.5 2.7G--
38ADL5513 non-RMS Responding Detector 1M 4G 80 0.5 900M -10 $5.56 (ADL5513ACPZ-R7)
39ADL5502Reference Circuit Available Envelope/Peak Detectors, RMS Responding Detector 450M 6G 35 0.1 900M 10 $5.97 (ADL5502ACBZ-P7)
40LT5581 RF RMS Detector 10M 6G 40 1 2.14G- $2.29 (LT5581IDDB#TRPBF)
41LT5538 RF Log Detector 40M 3.8G 75 0.5 2.14G -35 $4.50 (LT5538IDD#PBF)
42ADN2805--------
43HMC613 SDLVA Detector 100M 20G 59 0.5 10G -10-
44HMC611LP4 non-RMS Responding Detector 1M 10G 60- 7G -10-
45ADL5519 non-RMS Responding Detector 1M 10G 62 0.5 0.9M -10 $5.04 (ADL5519ACPZ-R7)
46LT5570 RF RMS Detector 40M 2.7G 51 0.5 2.14G -30 $5.75 (LT5570IDD#PBF)
47HMC612 non-RMS Responding Detector 50 3G 74 0.75 900M -10-
48ADL5501 RMS Responding Detector 50M 6G 30 0.1 900M 5 $2.42 (ADL5501AKSZ-R7)
49HMC602 non-RMS Responding Detector 1M 8G 70 1 0.9M -10-
50HMC601 non-RMS Responding Detector 10M 4G 75 0.5 900M -15-