ゲイン・ブロック

アナログ・デバイセズのRFアンプは、アンプとRF ICに関する豊富な経験と知識に基づいて設計されています。当社のシングルエンド入力/出力、固定ゲイン・アンプの広範なファミリーはDCからマイクロ波までの範囲で使用でき、ゲイン・ブロック、低ノイズ・アンプ、中間周波数アンプ、ドライバ・アンプ、差動アンプがあります。いずれも高い直線性、低ノイズ値、さまざまな固定ゲイン・オプション、低消費電力などの特長を備え、周波数、温度、電源電圧についてあらゆる仕様を規定し、さまざまなアプリケーションに対応できます。
製品セレクション・テーブル

Gain Blocks

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
NF
(typ)
(dB)
Device MatchVs
(typ)
(V)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1HMC589A Gain Block 0 4G 21 19 32 4 Internal 5 82m-
2HMC788A Gain Block, Low Phase Noise 10M 10G 14 20 33 6 Internal 5 76m-
3ADL5611 Gain Block 30M 6G 22.2 21 40 2.1 Internal 5 91m $1.99
4ADL5610 Gain Block 30M 6G 18.4 20.4 38.4 2.2 Internal 5 91m $1.99
5ADL5545 Gain Block 30M 6G 24.1 18.1 36.4 2.9 Internal 5 56m $1.35
6ADL5544 Gain Block 30M 6G 17.4 17.6 34.9 2.9 Internal 5 55m $1.35
7HMC3587 Gain Block 4G 10G 14.5 13 25 3.5 Internal 5 44m-
8ADL5536Reference Circuit Available Gain Block 20M 1G 20 19.6 45 2.6 Internal 5 105m $1.75
9ADL5535Reference Circuit Available Gain Block 20M 1G 16 18.9 45.5 3.2 Internal 5 97m $1.75
10ADL5601 Gain Block 50M 4G 15 19 43 3.7 Internal 5 83m $1.75
11ADL5602 Gain Block 50M 4G 19.3 19.3 42 3.3 Internal 5 89m $1.75
12HMC754 Gain Block 0M 1G 14.5 21 38 5.5 Internal 5 160m-
13HMC741 Gain Block 150M 3G 20 18.8 40.5 2.5 Internal 5 96m-
14HMC740 Gain Block 50M 3G 15 18 38 3.5 Internal 5 88m-
15ADL5534 Gain Block 20M 500M 21 20.4 40 2.5 Internal 5 98m $3.00
16HMC636 Gain Block 200M 4G 13 22 39 2.5 Internal 5 155m-
17ADL5531 Gain Block 20M 500M 20.9 20.4 41 2.5 Internal 5 100m $1.55
18ADL5570 Gain Block 2.3G 2.4G 29 31--- 3.5 440m-
19ADL5542 Gain Block 20M 6G 18.7 18 39 3.2 Internal 5 93m $1.55
20ADL5541 Gain Block 20M 6G 14.7 16.3 39.2 3.8 Internal 5 90m $1.55
21ADL5530 Gain Block 10M 1G 16.8 21.8 37 3 Internal 5 110m $1.35
22HMC3653 Gain Block, Low Phase Noise 7G 15G 15 15 28 4 Internal 5 44m-
23HMC480 Gain Block 0M 5G 19 20 34 4 Internal 8 82m-
24HMC405-Die Gain Block 0 10G 16 13 25 4 Internal 5 50m-
25AD8354 Gain Block 1M 2.7G 20 4.8 19.3 4.4 Internal 3 25m $0.49
26AD8353 Gain Block 1M 2.7G 20 8.3 22.8 5.6 Internal 3 42m $0.49
27HMC397-Die Gain Block 0 10G 15 13 24 4.5 Internal 5 56m-
28HMC396-Die Gain Block 0 8G 12 14 30 6 Internal 5 56m-
29HMC395-Die Gain Block 0 4G 15 15 28 4.5 Internal 5 54m-
30HMC311ST89 Gain Block 0M 6G 15 15 27 5 External 5 55m-
31HMC311SC70 Gain Block 0M 8G 15 15 30 5 External 5 55m-
32HMC311LP3 Gain Block 0M 6G 14.5 15.5 32 4.5 External 5 55m-
33HMC313 Gain Block 0 6G 17 14 27 6.5 Internal 5 50m-