ゼロドリフト・アンプ

アナログ・デバイセズは低ドリフト・オペアンプ・アーキテクチャの先駆者であり、このカテゴリーにおける製品の最も広範なポートフォリオを提供しています。ゼロドリフト・アンプはオフセット電圧を動的に補正してナノボルト・レベルのオフセットを実現し、時間と温度に関わらず一定のオフセット電圧を維持するというアプリケーションの条件を満たします。システムにおいてつねに問題となる温度ドリフトと1/fノイズを他の方法で解決するのは難しいことも含め、ゼロドリフト・アンプは設計者に数多くの利点を提供します。
製品セレクション・テーブル
ADA4522-2 Zero-Drift, Precision Op Amp Simplifies Board Design

ADA4522 Product Family

The ADA4522-1, ADA4522-2, ADA4522-4, zero-drift op amp family operates within a supply voltage range of 4.5 V to 55 V and exhibits noise performance that is at least 35 percent better than its closest competitor and provides the ease-of-use of a precision op amp with the ultra-low offset and drift of a zero-drift op amp.

回路シミュレータ: ADIsimPE

ADIsimPEはSIMetrix/SIMPLIS にアナログ・デバイセズのライブラリ等を追加した、パーソナル版回路シミュレータです。SIMetrix/SIMPLISは、アナログおよびミックスド•シグナル回路の設計と開発のために最適化された、回路シミュレータ / SPICEシミュレーションソフトです。

ADIsimPE

ゼロドリフト・アンプ

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart## of AmpsVos
(max)
(V)
Vos TC
(max)
(V/°C)
VNoise Density
(typ)
(V/rtHz)
0.1 to 10 Hz VNoise
(typ)
(V p-p)
GBP
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Iq/Amp
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
US Price 1000 to 4999
($ US)
1LTC2066 1 30n 90n 1.9µ 100k 17.5m 7.4µ 1.7 5.25 $1.20 (LTC2066IS5#TRPBF)
2LTC2058 1 25n 9n 200n 2.5M 1.6 950µ 4.75 36 $1.50 (LTC2058IS8E#PBF)
3LTC2063 1 30n 230n 4.8µ 20k 3.5 1.3µ 1.7 5.25 $1.50 (LTC2063IS5#TRPBF)
4ADA4522-1 1 15n 5.8n 117n 2.7M 1.7 840µ 4.5 55 $0.84 (ADA4522-1ARZ-R7)
5ADA4522-4 4 15n 5.8n 117n 2.7M 1.7 830µ 4.5 55 $3.10 (ADA4522-4ARZ-RL)
6ADA4522-2 2 15n 5.8n 117n 2.7M 1.7 830µ 4.5 55 $1.46 (ADA4522-2ARMZ-R7)
7LTC2057HV 1 15n 11n 200n 1.5M 1.2 800µ 4.75 60 $2.19 (LTC2057HVIS8#PBF)
8LTC2057 1 15n 11n 200n 1.5M 1.2 800µ 4.75 36 $1.14 (LTC2057IS8#PBF)
9ADA4528-2Reference Circuit Available 2 2.5µ 15n 5.9n 99n 3.4M 500m 1.4m 2.2 5.5 $1.52 (ADA4528-2ACPZ-RL)
10ADA4638-1Reference Circuit Available 1 4.5µ 800n 66n 1.2µ 1.5M 1.5 850µ 4.5 30 $1.28 (ADA4638-1ARZ)
11ADA4528-1Reference Circuit Available 1 2.5µ 15n 5.9n 99n 3.4M 500m 1.4m 2.2 5.5 $0.98 (ADA4528-1ARMZ-R7)
12AD8629S-----------
13ADA4051-1 1 17µ 100n 95n 1.96µ 125k 60m 15µ 0 5 $0.93 (ADA4051-1AKSZ-R7)
14ADA4051-2Reference Circuit Available 2 15µ 100n 95n 1.96µ 125k 60m 13µ 0 5 $1.47 (ADA4051-2ARMZ)
15AD8639Reference Circuit Available 2 60n 60n 1.2µ 1.5M 2 1.5m 4.5 16 $1.86 (AD8639ACPZ-REEL)
16AD8638Reference Circuit Available 1 60n 60n 1.2µ 1.5M 2 1.5m 4.5 16 $1.08 (AD8638ARZ-REEL)
17AD8539 2 15µ 100n 52n 1.2µ 430k 400m 210µ 2.7 5 $0.72 (AD8539ARMZ)
18AD8538 1 13µ 100n 50n 430k 400m 180µ 2.7 5 $0.50 (AD8538ARZ)
19AD8630 4 20n 22n 500n 2.5M 1 850µ 2.7 5.5 $2.73 (AD8630ARZ)
20AD8629Reference Circuit Available 2 20n 22n 500n 2.5M 1 850µ 2.7 5.5 $1.47 (AD8629ARZ)
21LTC2055HV 2 30n- 1.6µ 500k 500m 135µ 2.7 11 $2.00 (LTC2055HVCMS8#PBF)
22LTC2055 2 30n- 1.6µ 500k 500m 135µ 2.7 6 $1.60 (LTC2055CMS8#PBF)
23LTC2054HV 1 30n- 1.6µ 500k 500m 150µ 2.7 11 $1.25 (LTC2054HVCS5#TRPBF)
24LTC2054 1 30n- 1.6µ 500k 500m 150µ 2.7 6 $1.00 (LTC2054CS5#TRPBF)
25AD8628Reference Circuit Available 1 20n 22n 500n 2.5M 1 850µ 2.7 5.5 $0.96 (AD8628ARZ)
26LTC2052HV 4 30n- 1.5µ 3M 2 850µ 2.7 11 $4.55 (LTC2052HVCS#PBF)
27LTC2052 4 30n- 1.5µ 3M 2 850µ 2.7 6 $3.65 (LTC2052CS#PBF)
28LTC2050HV 1 30n- 1.5µ 3M 2 800µ 2.7 11 $1.45 (LTC2050HVCS8#PBF)
29LTC2050 1 30n- 1.5µ 3M 2 800µ 2.7 6 $1.15 (LTC2050CS8#PBF)
30LTC2051HV 2 30n- 1.5µ 3M 2 850µ 2.7 11 $2.50 (LTC2051HVCS8#PBF)
31LTC2051 2 30n- 1.5µ 3M 2 850µ 2.7 6 $2.00 (LTC2051CS8#PBF)
32AD8574 4 40n 51n 1.3µ 1.5M 400m 975µ 2.7 5.5 $3.40 (AD8574ARUZ-REEL)
33AD8572 2 40n 51n 1.3µ 1.5M 400m 975µ 2.7 5.5 $1.78 (AD8572ARUZ)
34AD8571 1 40n 51n 1.3µ 1.5M 400m 975µ 2.7 5.5 $1.11 (AD8571ARMZ)
35AD8554 4 40n 42n 1.5M 400m 975µ 2.7 5 $3.43 (AD8554ARUZ-REEL)
36AD8552 2 40n 42n 1.5M 400m 975µ 2.7 5 $1.94 (AD8552ARUZ-REEL)
37AD8551 1 40n 42n 1.5M 400m 975µ 2.7 5 $1.22 (AD8551ARZ)
38LTC1152 1 10µ 100n 100n 700k 500m 2.2m 3 14 $3.15 (LTC1152CN8#PBF)
39LTC1250 1 10µ 50n 15n 750n 1.5M 10 3m 4.75 18 $2.85 (LTC1250CN8#PBF)
40LTC1047 2 10µ 50n- 3.5µ 200k 200m 60µ 4.75 16 $4.85 (LTC1047CN8#PBF)
41LTC1151 2 50n- 1.5µ 2M 2.5 900µ 4.75 36 $5.80 (LTC1151CN8#PBF)
42LTC1150 1 10µ 50n- 1.8µ 2.5M 3 800µ 4.75 32 $3.70 (LTC1150CN8#PBF)
43LTC1049 1 10µ 100n 80n 800k 800m 200µ 4.75 18 $2.15 (LTC1049CN8#PBF)
44LTC1051 2 50n 70n 1.5µ 2.5M 4 1m 4.75 16.5 $4.05 (LTC1051CN8#PBF)
45LTC1053 4 50n 70n 1.5µ 2.5M 4 1m 4.75 16.5 $7.50 (LTC1053CN#PBF)
46LTC1050 1 50n 90n 1.6µ 2.5M 4 1m 4.75 18 $2.15 (LTC1050CN#PBF)
47LTC1052 1 50n 30n 1.5µ 1.2M 4 1.7m 4.75 18 $4.10 (LTC1052CN8#PBF)