完全差動アンプ

差動アンプを使用すれば、シングルエンド入力から相補型差動出力、あるいは差動入力から差動出力の処理が可能です。2つの独立した帰還ループがあり、差動および同相出力電圧を制御します。アナログ・デバイセズの完全差動アンプはVOCMピンで設定しますが、簡単な調整で出力同相電圧を設定できます。これは、A/Dコンバータ(ADC)の接続に便利なソリューションとなります。アナログ・デバイセズは、差動入力信号をシングルエンド出力に変換する差動レシーバ製品も提供しています。
製品セレクション・テーブル

Fully Differential Amplifiers

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Vs span
(min)
(V)
Vs span
(max)
(V)
Is
(typ)
(A)
Temp RangeVNoise Density
(typ)
(V/rtHz)
Distortion 2nd Harmonic
(typ)
(dBc)
Distortion 3rd Harmonic
(typ)
(dBc)
US Price 1000 to 4999
($ US)
1ADL5569 2 6G 23.5 4.75 5.25 86m -40 to 85°C 1n -78 -70-
2ADL5567 2 4.3G 20000 3.15 5.25 148m -40 to 85°C 1.29n -94 -103-
3ADL5205 2 1.2G 5000 3.15 5.25 175m -40 to 85°C 1.2n -90 -94-
4ADA4961 1 3.2G 12k 3.3 5.5 150m -40 to 85°C- -84 -100 $11.99
5ADL5566 2 4.5G 20k 2.8 5.2 160m -40 to 85°C- -94.7 -100 $6.05
6ADL5565Reference Circuit Available 1 7G 11000 2.8 5.2 80m -40 to 85°C 1.5n -108 -103 $3.68
7ADA4940-2Reference Circuit Available 2 260M 95 3 7 1.25m -40 to 125°C 3.9n -102 -96 $2.59
8ADA4940-1Reference Circuit Available 1 260M 95 3 7 1.25m -40 to 125°C 3.9n -102 -96 $1.59
9AD8476Reference Circuit Available 1 1M 10 3 18 330µ -40 to 125°C 39n -120 -130 $1.99
10ADA4930-2Reference Circuit Available 2 1.4G 2.8k 3.3 5- -40 to 105°C 1.2n -104 -101 $6.29
11ADA4930-1Reference Circuit Available 1 1.4G 2.8k 3.3 5- -55 to 125°C 1.2n -104 -101 $3.79
12AD8475Reference Circuit Available 1 150M- 3 10 3m -40 to 85°C- -110 -108 $1.99
13ADA4960-1Reference Circuit Available 1 5G 8.7k 4.75 5.25 60m -40 to 85°C 4.8n -73 -72 $6.95
14ADL5562Reference Circuit Available 1 3.3G 9.8k 3 3.6 80m -40 to 85°C 3n -104 -87 $3.68
15ADL5561 1 2.9G 9.8k 3 3.6 40m -40 to 85°C 3n -95 -87 $3.68
16ADA4950-2 2 750M 2.9k 3 11 19m -40 to 105°C 9.2n -107 -105 $5.29
17ADA4950-1 1 750M 2.9k 3 11 9.5m -40 to 105°C 9.2n -107 -105 $2.99
18ADA4932-2 2 560M 2.8k 3 11 9.6m -40 to 105°C 3.6n -110 -130 $5.29
19ADA4932-1Reference Circuit Available 1 560M 2.8k 3 11 9.6m -40 to 105°C 3.6n -110 -130 $2.95
20ADA4927-2 2 2.3G 5k 4.5 11 22.1m -40 to 105°C 1.4n -87 -89 $6.29
21ADA4927-1 1 2.3G 5k 4.5 11 22.1m -40 to 105°C- -87 -89 $3.79
22ADA4939-2 2 1.4G 6.8k 3 5.25 37.7m -40 to 105°C 2.3n -77 -91 $5.69
23ADA4939-1 1 1.4G 6.8k 3 5.25 37.7m -40 to 105°C 2.3n -77 -95 $3.79
24ADA4938-2 2 1G 4.7k 4.5 11 36.5m -40 to 85°C 2.6n -82 -82 $5.69
25ADA4938-1 1 1G 4.7k 4.5 11 40m -40 to 85°C 2.6n -82 -82 $3.79
26ADA4937-2 2 1.9G 6k 3 5.25 42m -40 to 105°C 2.2n -77 -84 $5.69
27ADA4937-1 1 1.9G 6k 3 5.25 39.5m -40 to 105°C 2.2n -70 -84 $3.79
28AD8139 1 410M 800 4.5 12 24.5m -40 to 125°C 2.25n -90 -105 $3.75
29AD8137 1 76M 450 2.7 12 3.2m -40 to 125°C 8.25n -100 -105 $1.10
30AD8132 1 350M 1.2k 2.7 11 12m -40 to 125°C 8n -83 -98 $1.67
31AD8131 1 400M 2k 2.8 11 11.5m -40 to 125°C- -95 -101 $1.82
32AD8138 1 320M 1.15k 3 11 20m -55 to 125°C 5n -94 -114 $3.75