USB-Based Emulator and High Performance USB-Based Emulator

製品詳細

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

USB-EMULATOR

USB-EMULATOR
 

Features

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

System Requirements

  • Windows® 9x/NT 4.0 Windows 2000, ME and XP
  • Intel Pentium® processor 166 MGHz or faster
  • 32 MB RAM and 200 MB available hard disk space
  • From VisualDSP++ 3.5 October 2006 Update

Sample購入

価格、パッケージ、入手性

USB-Based Emulator and High Performance USB-Based Emulator
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-HPUSB-ICE 製品状況: 製造中 Emulator $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Emulator $ 1,200.00 Yes -
VDSP-BLKFN-PCFLOAT 製品状況: 製造中 Development Software $ 4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 製品状況: 製造中 Development Software $ 14,000.00 Yes -
VDSP-BLKFN-PC-FULL 製品状況: 製造中 Development Software $ 3,500.00 Yes -
VDSP-BLKFN-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-SHARC-PCFLOAT 製品状況: 製造中 Development Software $ 4,300.00 Yes -
VDSP-SHARC-PCFLT-5 製品状況: 製造中 Development Software $ 14,200.00 Yes -
VDSP-SHARC-PC-FULL 製品状況: 製造中 Development Software $ 3,550.00 Yes -
VDSP-SHARC-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-TS-PCFLOAT 製品状況: 製造中 Evaluation Board $ 4,300.00 No -
VDSP-TS-PCFLT-5 製品状況: 製造中 Evaluation Board $ 14,200.00 No -
VDSP-TS-PC-FULL 製品状況: 製造中 Evaluation Board $ 3,550.00 No -
VDSP-TS-PC-TEST 製品状況: 製造中 Evaluation Board $ 0.00 No -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる