製品詳細

The ADSP-21364 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21364 SHARC® Processor architecture via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about Analog Devices’ (ADI’s) ADSP-21364 hardware and software development and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-21364 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

Part Number:
ADZS-21364-EZLITE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

SHARC 21364-EZ-Kit Lite

21364-ezkit
 

FEATURES

  • ADSP-21262 SHARC® Processor
  • 1M x 8-bit FLASH memory
  • 512K x 8-bit SRAM
  • 512 Kbit SPI® FLASH memory
  • AD1835 stereo, 96 kHz, 24-bit codec
  • USB-based debugger interface

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update

ソフトウェア & ツール

  • SHARC Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a SHARC processor via a USB-based PC-hosted tool set.

Sample購入

価格、パッケージ、入手性

SHARC 21364 EZ-KIT Lite Evaluation Board
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-21364-EZLITE 製品状況: 製造中 Evaluation Board $ 500.00 Yes -
ADZS-SHRCUSB-EZEXT 製品状況: 製造中 Evaluation Board $ 225.00 Yes -
ADZS-HPUSB-ICE 製品状況: 製造中 Evaluation Board $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Evaluation Board $ 1,200.00 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
沪ICP备09046653号
感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる