BLACKFIN PROCESSOR WORKSHOPS AND WEBCASTS

Select a Workshop or Seminar:

Online Training
On-demand training on Embedded Processors and DSPs.

Online Training Modules

This series of on-demand and in-depth technical training modules provide you with the knowledge on how you can shorten your development cycle without ever leaving your desk.

The modules cover a wide range of topics that address different stages of your development cycle - from the fundamentals of Analog Devices' development tools to tips on how you can optimize your system performance. These modules are designed to be used independently or in combination, depending on the experience and interest of the viewer.

View Online Training Modules

Webcast: Introducing the Blackfin BF50x Family

Sponsored by Arrow This on-demand webcast provides an in-depth introduction to the new BF50x family of Blackfin processors. These processors can help you enable new and innovative signal processing designs. The BF50x offers not only the best performance of any processor in its class, but it provides the best price/performance.

View On-Demand Webcast

Webcast: Targeting Analog Devices Blackfin and SHARC processors from MATLAB

The Mathworks Today many signal processing and control algorithms developed in MATLAB and Simulink are implemented on Analog Devices Blackfin® and SHARC® processors.

In this webcast, MathWorks and Analog Devices' engineers will demonstrate how a signal processing design, using an audio parametric equalizer as an example, can be designed in MATLAB and Simulink, tested through simulation, implemented on a Blackfin processor, and interactively tuned in real-time from a MATLAB GUI using the processor's Background Telemetry Channel (BTC).

Duration: 1 hour
View webcast now

Webcast: Reduce System Level Cost, Power Consumption and Time-To-Market With the New Blackfin BF51x Family

Sponsored by Arrow This presentation demonstrates the superior ability of the Blackfin BF51x family single-core convergent-processor architecture to reduce cost, power consumption, software complexity, and development schedules in a broad spectrum of applications and system designs. It highlights new features such as IEEE1588 on eMAC, SDIO, CE-ATA, eMMC, stacked SPI Flash and PWM unit, in addition to a discussion on peripherals such as PPI, SPI and SPORTS.

View On-Demand Webcast

Back to top

Multi-Day Workshops
In-depth technical training designed to develop a strong working knowledge of embedded processors and development tools through lecture and hands-on exercises.

Blackfin System Development and Programming
Teaches you how to efficiently design with the Blackfin embedded processor. Hands-on training is provided, using the latest VisualDSP++ development tools (with both assembly and 'C' programming languages). Presented by Kaztek Systems' ADI-trained instructors. Detailed course description.

Duration: 3 1/2 days
Language: English
Cost:
Register early and save 6% on the workshop fee:
$1500 USD (North America) / €1500 EUR (Europe) - If paid on or before the Run/Cancel Decision Date
$1595 USD (North America) / €1595 EUR (Europe) - If paid after the Run/Cancel Decision Date

Note: Run/Cancel Decision Date is 3 weeks prior to workshop date.

View our complete listing of Scheduled Workshops


      Click image to view 3 min. workshop overview video
Location Date Registration
Norwood, Massachusetts 14- 17 May 2013  Register Now  
Munich, Germany 25-28 June 2013  Register Now  

Back to top

感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる