EZ-KIT Lite® for the ADSP-BF538 and ADSP-BF538F Blackfin Processors

製品詳細

The ADSP-BF538F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF538F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF538F hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF538F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

Ordering Information
Part number: ADZS-BF538F-EZLITE

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

BF538-EZLITE

BF538 EZ-KIT Lite
 

FEATURES

  • ADSP-BF538F
  • 64 MB (32M x 16) SDRAM
  • 4 MB (2M x 16 ) FLASH memory
  • ADM3202 RS-232 line driver/receiver
  • AD1871 96 kHz stereo ADC
  • AD1854 96 kHz stereo DAC
  • TJA1041 Transceiver
  • 2 RJ10 connector
  • 9 LEDs

design files

  • ADSP-BF538F EZ-KIT Lite Board Design Database (Revision 1.2)

  • (zip, 7.44MB) Contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-BF538F EZ-KIT Lite.

    System Requirements

    • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
    • Intel Pentium® processor (x86 compatible), 1 GHz or faster
    • 512 MB RAM and 2 GB available hard disk space
    • VisualDSP++ 5.0

    Sample購入

    価格、パッケージ、入手性

    EZ-KIT Lite® for the ADSP-BF538 and ADSP-BF538F Blackfin Processors
    モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
    購入/サンプル
    ADZS-BF538F-EZLITE 製品状況: 製造中 Evaluation Board $ 450.00 Yes -
    ADZS-BFLLCD-EZEXT 製品状況: 製造中 Evaluation Board $ 135.00 Yes -
    ADZS-HPUSB-ICE 製品状況: 製造中 Evaluation Board $ 4,000.00 Yes -
    ADZS-USB-ICE 製品状況: 製造中 Evaluation Board $ 1,200.00 Yes -
    ADZS-ICE-100B 製品状況: 製造中 Evaluation Board $ 150.00 Yes -

    ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    在庫確認&購入

    販売代理店リストを見る
    感想、意見を送る X
    content here.
    content here.

    感想、意見を送る

    閉じる