phyCORE-BF537は簡単に挿入できる小型のシングル・ボード・コンピュータ(SBC)サブアセンブリであり、アナログ・デバイセズのADSP-BF537 Blackfin®プロセッサを搭載しています。標準モジュールは、500MHzの内部クロックで動作し、最大128MBの外部SDRAMと最大4MBの外部フラッシュを提供します。
主要インターフェースとして、CANバスおよびデュアルRS-232、SMSC LAN8700I 10/100BaseT Ethernet PHYおよびPLX NET2272 USBトランシーバを備えています。phyCORE-BF537は、0~+70℃の温度範囲で3.3Vの単電源により動作します。アナログ・デバイセズのVisualDSP++統合開発/デバッグ環境(IDDE)によってコードを簡単に生成でき、またユーザ・プログラムをphyCORE-BF537ターゲット・ハードウェア(phyCORE-BF537キャリア・ボードに搭載)にオンボード・ダウンロードすることができます。
|
Improving Design Efficiencies in Industrial Applications with the Blackfin processor and PHYTEC |
|
|
Arrow Electronics
電話:(866) 910-3643 / (631) 851-2499
© 1995 - Analog Devices, Inc. All Rights Reserved
TECH-in-TENウェブキャスト(英語)