シグナル・チェーンデザイナーに追加する

ADIS16201:  Programmable Dual-Axis Inclinometer / Accelerometer

製品詳細

製品状況:生産/供給中

The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI’s iSensorTM integration. By enhancing ADI's iMEMS® sensor technology with an embedded signal processing solution, the ADIS16201 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The SPI interface provides access to measurements of the following parameters: dual-axis linear acceleration, dual-axis linear inclination angle, temperature, power supply and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost and program risk.

Unique characteristics of the end system can be easily accommodated via several built-in features including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response.

The ADIS16201 also offers a comprehensive set of features which can be used to further reduce the hardware complexity of system designs. These integrated features include a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, and a digital self test function. The ADIS16201 offers two different power management features that can be enabled via the SPI port; a programmable duty cycle sleep mode for systmes that do not require continuous operation and a low power mode for systems that can trade reduced sample rates for more efficient power operation.

The ADIS16201 is available in a 9.2mm x 9.2mm x 4mm Land Grid Array (LGA) package with a temperature range of -40°C to +125°C.

Applications
  • Platform Stabilization and Leveling
  • Tilt Sensing, Inclinometers
  • Motion / Position Measurement
  • Monitor / Alarm Devices (Security, Medical, Safety)
  • 特長と利点

    • Dual-axis inclinometer/accelerometer measurements
    • ±90° inclinometer measurement range, linear output
    • 12-bit digital temperature sensor output
    • Digitally controlled sensitivity and bias calibration
    • Digitally controlled sample rate
    • Digitally controlled frequency response
    • Dual alarm settings with rate/threshold limits
    • Digitally activated self test
    • Digitally activated low power mode
    • SPI®-compatible serial interface
    • Auxiliary 12-bit ADC input and DAC output
    • Single-supply operation:3.0 V to +3.6 V

    Functional Block Diagram for ADIS16201

    NI LabVIEW Driver for ADIS16201
    NOTE: This link is for the ADIS16209, but is a great starting point for the ADIS16201.

    資料

    タイトル コンテンツの種類 ファイル形式
    ADIS16201: Programmable Dual-Axis Inclinometer/Accelerometer Data Sheet (Rev B, 04/2013) (pdf, 765 kB)  データシート PDF
    UG-363: ADISUSBZ iSensor 評価システム  (pdf, 933 kB) ユーザー・ガイド PDF
    Analog Dialogue Vol.43 Vol.5 未発表論文から  加速度センサー:ファンタジーと現実 技術情報誌 Analog Dialogue HTML
    加速度センサー:ファンタジーと現実
    (Analog Dialogue 2009年5月)
    技術関連記事 HTML
    iSensor Intelligent Sensor/ADIS16201
    Best Product Winner: Electronics -- Design News, March 20, 2006
    技術関連記事 HTML
    加速度センサーの仕様 – 用語の定義 技術資料 HTML
    Product Families Made for High-voltage Apps
    (eeProductCenter, 10/10/2005)
    関連記事 HTML
    Smart Sensors, Converters, and Amps Target Industrial Applications
    (EDN, 10/10/2005)
    関連記事 HTML
    Basic MEMS Terminology  (pdf, 40 kB) メディア掲載一覧 PDF
    Product Highlight: ADIS16201 and ADIS16250  (pdf, 1620 kB) メディア掲載一覧 PDF
    外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    What are the shock ratings or limits for the MEMS devices? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    What are the moisture absorption specifications or considerations for the iSensor products? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    What are some of the mechanical stress considerations when mounting iSensor devices? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    使用温度の規定の見方は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    慣性センサーとは何ですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    加速度センサーとジャイロスコープとは何ですか?これらの違いは何でしょうか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    加速度センサーはどこで使用されていますか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    ジャイロスコープはどこで使用されていますか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    慣性センサーの主な誤差源は何ですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    慣性センサーの分解能の限界は何ですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    それ以上の分解能が必要な場合は、どうすればいいですか? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    MEMS Accelerometer Applications, what's Fantasy and what's Reality? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    FAQ/よくある質問:MEMS慣性センサー FAQ(よくある質問) & RAQ(珍問/難問集) HTML
    Rarely Asked Questions...アナログ・デバイセズに寄せられた珍問/難問集 RAQ(珍問/難問集) HTML
    半導体用語集 用語集 HTML

    設計支援ツール、モデル、ドライバ & ソフトウェア

    タイトル コンテンツの種類 ファイル形式
    ADIS16201 IIO Dual-Axis Digital Inclinometer and Accelerometer Linux Driver (Wiki Site) デバイスドライバ HTML

    評価用キット / シンボル & フットプリント

    評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

    シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

    Sampleサンプル&購入

    価格、パッケージ、入手性

    ADIS16201 モデル一覧
    価格表の見かた

    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    ADISUSB評価システム
    モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
    購入/サンプル
    ADISUSBZ 製品状況: 製造中 Evaluation Board $ 274.00 Yes -
    ADIS16201/PCB Breakout Board
    モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
    購入/サンプル
    ADIS16201/PCBZ 製品状況: 製造中 Evaluation Board $ 99.00 E -

    ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    在庫確認&購入

    販売代理店リストを見る
    この製品に対するご感想 X
    content here.
    content here.

    この製品に対するご感想

    閉じる