アプリケーション・ノート (14)
- AN-0971: isoPower デバイスでの EMI 放射制御についての推奨事項 (pdf, 1201 kB)
- AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices (pdf, 406 kB)
- AN-913: I2Cインターフェースのアイソレーション (pdf, 365 kB)
- AN-913: Isolating I2C Interfaces (pdf, 280 kB)
- AN-825: iCoupler®アイソレーション製品での電源の考慮事項 (Rev. 0, 02/2006) (pdf, 340 kB)
- AN-825: Power Supply Considerations in iCoupler Isolation Products (pdf, 181 kB)
- AN-793: iCoupler®アイソレータ製品のESD / ラッチアップに関する考慮事項 (pdf, 331 kB)
- AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products (pdf, 246 kB)
- AN-770: iCoupler®絶縁のCANバスでの応用 (pdf, 291 kB)
- AN-770: iCoupler® Isolation in CAN Bus Applications (pdf, 234 kB)
- AN-740: RS-232アプリケーションでのiCoupler®アイソレーション (pdf, 560 kB)
- AN-740: iCoupler® Isolation in RS-232 Applications (pdf, 716 kB)
- AN-727: RS-485アプリケーションでのiCoupler®アイソレータ (pdf, 756 kB)
- AN-727: iCoupler® Isolation in RS-485 Applications (pdf, 282 kB)
実用回路 (5)
- CN-0188: 負の高電圧レールで使用するレベル・シフト付き低コストロー・サイド電流モニタ (pdf, 618 kB)
- CN-0188: Isolated Low Side Current Monitor for Negative High Voltage Rails (pdf, 129 kB)
- CN-0218: 500V 同相電圧電流モニタ (pdf, 619 kB)
- CN-0218: 500 V Common-Mode Voltage Current Monitor (pdf, 161 kB)
- CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection (pdf, 336 kB)
技術関連記事 (7)
-
High Speed Digital Isolators Using Microscale On-Chip Transformers
(pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger -
High Speed Digital Isolators Using Microscale On-Chip Transformers
(pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger -
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers
(pdf, 1306 kB)
By Baoxing Chen -
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary
(pdf, 291 kB)
By Flow Zhao, Design Engineer -
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles
(pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc. -
NAppkin Note: Lowering the Power of the ADuM524x
(pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer - アナログ・デバイセズのデジタル・アイソレータについて (電波新聞ハイテクノロジー掲載記事)
技術情報誌 Analog Dialogue (1)
データシート (3)
- ADuM5401/ADuM5402/ADuM5403/ADuM5404: DC/DCコンバータ内蔵の4チャンネル・アイソレータ (Rev 0, 05/2008) (pdf, 1007 kB)
- ADuM5401/ADuM5402/ADuM5403/ADuM5404: Quad-Channel Isolators with Integrated DC-to-DC Converter Datasheet (Rev C, 06/2012) (pdf, 684 kB)
- ADuM5401W/ADuM5402W/ADuM5403W: Quad-Channel Isolators with Integrated DC-to-DC Converter Data Sheet (Rev D, 04/2013) (pdf, 445 kB)
- Are iCoupler products Pb-free?
- Can I replace an optocoupler with an iCoupler product in an existing design?
- Do iCoupler products have VDE certification for reinforced insulation?
- How do I learn about new iCoupler products?
- How is isolation specified?
- How much isolation can iCoupler products provide?
- ICの寿命や製品保証の資料は?
- Pwr Dissとは?
- What are common applications that use isolation?
- What are optocouplers? What is optical isolation?
- What are some of the distinguishing features of the iCoupler products?
- What are the benefits of iCoupler technology?
- What are the different types of iCoupler products?
- What are transient immunity and common-mode rejection?
- What communications protocols are supported by iCoupler products?
- What is capacitive isolation?
- What is iCoupler technology?
- What is isolation rating?
- What is isolation? Why is it needed?
- What is the difference between basic and double (or reinforced) insulation levels?
- What is the relationship between working voltage and isolation rating?
- What other parameters are important when considering an isolation device?
- What regulatory standards address isolation products?
- What types of technologies have been used to provide isolation?
- With which regulatory standards do iCoupler products comply?
- デシケータ管理条件
- 一次側電源遮断時の二次側出力レベルは?
- 使用温度の規定の見方は?
- 外形寸法図のBSCとは?
- 未使用の入出力端子の処理方法
用語集 (1)
メディア掲載一覧 (6)
-
2008 Medical Solution Profile
(pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation - isoPower® 最小パッケージの絶縁型DC/DC電源
- isoPower® - Isolated dc-to-dc Power in the smallest Package
- Signal processing ICs to help redefine what automobiles can be.
- 車載向けアプリケーションに最適なiCouplerデジタル・アイソレータ
- iCoupler Digital Isolators Qualified for Automotive Applications
プレス・リリース (2)
- iCoupler®アイソレーション・インターフェースの開発環境「ezLINX™」を発表 (15 May 2012)
- iCoupler®デジタル・アイソレータ技術をラントロニクス社が医療用ワイヤレス通信装置に採用 (05 Mar 2012)
製品一覧 (1)
- Digital Isolator Product Selection and Resource Guide (pdf, 640 kB)
技術資料 (1)
ユーザー・ガイド (2)