ezLINX™ iCoupler® Isolated Interface Development Environment

製品詳細

The ezLINX™ iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is signifcantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Simplify Your Design ...

Isolated Transceivers

Featured Video:

 

ezLINX™

System Requirements

Sample PC application requires Windows XP to Windows 7 with .NET 4 framework

Third Party Developers

Features

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded UCLinux application

Sample購入

価格、パッケージ、入手性

ezLINX™ iCoupler® Isolated Interface Development Environment
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
EZLINX-IIIDE-EBZ 製品状況: 製造中 iCoupler® Isolated Interface Development Environment Evaluation Board $ 149.00 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる