<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>アナログ・デバイセズ：高速レールtoレールアンプの新製品情報</title>
    <link>http://www.analog.com</link>
    <description>アナログ・デバイセズ：高速レールtoレールアンプの新製品情報</description>
    <pubDate>Tue, 18 Dec 2012 14:49:02 GMT</pubDate>
    <dc:date>2012-12-18T14:49:02Z</dc:date>
    <item>
      <title>ADA4895-1, オペアンプ、低ノイズ（1&lt;span class='noTransform'&gt;nV/√Hz&lt;/span&gt;）、低消費電力、ゲイン≥10で安定動作、レール&lt;span class='noTransform'&gt;to&lt;/span&gt;レール出力</title>
      <link>http://www.analog.com/jp/high-speed-op-amps/high-speed-rail-to-rail-amplifiers/ada4895-1/products/product.html</link>
      <description>ADA4895-1は、シングルの高速電圧帰還型アンプで、ゲイン10倍以上で安定動作、低ノイズ、レールtoレール出力、静止時の電流はわずか3mAとなっています。10Hzの1/fノイズは2nV/√Hzで、2MHzでのSFDR（スプリアス・フリー・ダイナミックレンジ）は－72dBcの性能を備えたADA4895-1は、超音波、低ノイズ・プリアンプ、高性能ADCのドライバなど種々のアプリケーションにとって理想的な製品といえます。アナログ・デバイセズ独自の次世代SiGeバイポーラ・プロセスと革新的なアーキテクチャにより、このように高性能のアンプが可能になりました。
&lt;/p&gt;&lt;p&gt;
ADA4895-1は、＋10倍ゲインで146MHzの大信号帯域幅を備えており、943V/μsのスルーレートと22ns（0.1％）のセトリング時間の仕様となっています。広い電源電圧範囲（3V～10V）を備えているため、ADA4</description>
      <category>高速レールtoレールアンプ</category>
      <category>高速レールtoレールアンプ</category>
      <pubDate>Tue, 18 Dec 2012 14:49:02 GMT</pubDate>
      <guid>http://www.analog.com/jp/high-speed-op-amps/high-speed-rail-to-rail-amplifiers/ada4895-1/products/product.html</guid>
      <dc:date>2012-12-18T14:49:02Z</dc:date>
    </item>
  </channel>
</rss>