<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>アナログ・デバイセズ：光ファイバの新製品情報</title>
    <link>http://www.analog.com</link>
    <description>アナログ・デバイセズ：光ファイバの新製品情報</description>
    <pubDate>Mon, 28 Jan 2013 06:40:18 GMT</pubDate>
    <dc:date>2013-01-28T06:40:18Z</dc:date>
    <item>
      <title>ADL5303, LOG変換器、160&lt;span class='noTransform'&gt;dBレンジ（100pA～10mA&lt;/span&gt;）、低価格</title>
      <link>http://www.analog.com/jp/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</link>
      <description>ADL5303は、モノリシックの対数検出器で、光ケーブル・システムの低周波信号パワー計測用に最適化されており、多機能な使いやすい形状で大きなダイナミック・レンジを提供します。この広い計測範囲と高精度は、独自のデザイン技術と高精度レーザー・トリミングを使って実現されています。ADL5303は、単一の正側電源、5VのV&lt;sub&gt;PS&lt;/sub&gt;のみを必要とします。低い電源電圧で使用する場合、対数スロープは使用可能なスパンに合わせて変更できます。静止電流が小さく、かつチップ・ディスエーブル機能があるため、バッテリ駆動のアプリケーションで使用することができます。
&lt;/p&gt;&lt;p&gt;
入力電流I&lt;sub&gt;PD&lt;/sub&gt;は最適スケールされたNPNトランジスタのコレクタに流入し、低オフセットJFETアンプに対する帰還パスに接続されます。電流加算入力ノードは、電流に無関係なデフォルト値の0.5V（これは広い</description>
      <category>光ファイバ</category>
      <category>ログ／リミット・アンプ</category>
      <pubDate>Mon, 28 Jan 2013 06:40:18 GMT</pubDate>
      <guid>http://www.analog.com/jp/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</guid>
      <dc:date>2013-01-28T06:40:18Z</dc:date>
    </item>
  </channel>
</rss>