|
Part#
Results: 10
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Sort | ||||||||||
|
Filter By Value
|
|
|
|
|
|
| ||||
| AD5308 | ✓
| 2.5 V to 5.5 V, Octal, 3-Wire Serial, Rail-Rail Voltage Out 8-Bit DACs in TSSOP-16 | 8 | 8 | 6µs | Voltage Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5346 | ✓
| 2.5 V to 5.5 V, Parallel Interface, Rail-Rail Voltage-Out Octal 8-Bit DAC | 8 | 8 | 6µs | Voltage Out | Par | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD7228 | Octal, 8-Bit Voltage Out DAC | 8 | 8 | 5µs | Voltage Out | Par | Dual(+15, -5); Single(+12); Single(+15); Single(+5) |
$ |
||
| AD8842 | Octal, Serial Input, 8-Bit CMOS 4-Quadrant Multiplying TrimDAC® | 8 | 8 | 2.9µs | Voltage Out | Ser; SPI | Dual(+5, -5) |
$ |
||
| AD8801 | Octal, Serial Load, 8-Bit TrimDAC® with Power Shutdown | 8 | 8 | 600ns | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD8803 | Octal, Serial Load, 8-Bit TrimDAC® with Power Shutdown | 8 | 8 | 600ns | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
||
| DAC8800 | Octal 8-Bit CMOS DAC | 8 | 8 | 800ns | Voltage Out | Ser | Dual(+12, -5); Single(+12) |
$ |
||
| AD8802 | 12 Channel, Serial Input, 8-Bit TrimDAC® with Power Shutdown | 8 | 12 | 600ns | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD8804 | 12 Channel, Serial Input, 8-Bit TrimDAC® with Power Shutdown | 8 | 12 | 600ns | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD8600 | 16-Channel, Parallel Input, 8-Bit Multiplying DAC | 8 | 16 | 1µs | Voltage Out | Par | Dual(+5, -5); Single(+5) | ** | ||