|
Part#
Results: 13
| Product Description | Resolution (Bits) | # DAC Outputs | DAC settling time | DAC Type | DAC Input Data Format | Supply Vnom | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Sort | ||||||||||
|
Filter By Value
|
|
|
|
|
|
| ||||
| AD7224 | 8-Bit, Voltage Output CMOS DAC | 8 | 1 | 7µs | Voltage Out | Par | Dual(+15, -5); Single(+15) |
$ |
||
| AD5301 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 8-Bit DAC | 8 | 1 | 6µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD5330 | 2.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Voltage-Output 8-Bit DAC | 8 | 1 | 6µs | Voltage Out | Par | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD5602 | ✓
| 2.7 V to 5.5 V, <100 uA, 8-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package | 8 | 1 | 6µs | Voltage Out | I2C/Ser 2-wire; Ser | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5601 | ✓
| 2.7V to 5.5V, <100µA, 8-Bit nanoDAC D/A Converter with SPI Interface, SC70 Pkg | 8 | 1 | 6µs | Voltage Out | Ser; SPI | Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5300 | ✓
| 2.7 V to 5.5 V, Low Power, Serial Input, Rail-to-Rail Voltage-Out 8-Bit DAC in SOT-23 | 8 | 1 | 4µs | Voltage Out | Ser; SPI | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD7801 | +2.7 V to +5.5 V, Parallel Input, Rail-Rail Voltage-Output 8-Bit DAC | 8 | 1 | 1.2µs | Voltage Out | Par | Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD557 | DACPORT ®, Complete µP-Compatible 8-Bit DAC | 8 | 1 | 800ns | Voltage Out | Par | Single(+5) |
$ |
||
| AD558 | DACPORT®, Complete µP-Compatible 8-Bit DAC | 8 | 1 | 800ns | Voltage Out | Par | Single(+12); Single(+15); Single(+5) |
$ |
||
| AD7524 | CMOS 8-Bit Buffered Multiplying DAC | 8 | 1 | 250ns | Current Out | Par | Single(+15); Single(+5) |
$ |
||
| AD5450 | ✓
| 8-Bit, Serial Input, High Bandwidth Multiplying DAC In 8-Lead TSOT | 8 | 1 | 100ns | Current Out | Ser; SPI | Single(+2.5); Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
|
| AD5425 | Serial Input, 8-Bit Multiplying DAC w/Wide Multiplying BW | 8 | 1 | 50ns | Current Out; I or V Out; Unbuffered Vout | Ser; SPI | Single(+2.7); Single(+3); Single(+3.3); Single(+5) |
$ |
||
| AD5426 | ✓
| Serial Input, 8-Bit Multiplying DAC with Wide Multiplying BW | 8 | 1 | 50ns | Current Out; Unbuffered Vout | Ser; SPI | Single(+3.3); Single(+5) |
$ |
|