The PLC demo system aims to demonstrate the complete PLC signal chain. It has four isolated input channels and four isolated output channels. The input channels have 24 bit resolution (using AD8220 IN-AMP + AD7793 Sigma Delta ADC) and each channel can be configured to accept a wide variety of input signals, from 4-20ma current loops to high voltage inputs 0-5, 0-10v, +/-5v, +/-10v. It can also accommodate RTD/TC inputs. The output channels have 16 bit resolution using the AD5422 which features an integrated output driver and built in fault detection and protection. The AD5422 has the following programmable output ranges, 4-20ma, 0-5v, 0-10v, +/-5v, +/-10v. Channel isolation is achieved using the ADuM5401 or ADuM1401. The complete design uses ADI converters, isolation technology, processors and power management products, allowing customers to evaluate the whole signal chain.
PLC DEMO SYSTEM
PLC Total Solution Diagram
The following Technical Note describes the PLC Demo system.
To download the Documentation, select the link below
PLC Demo System, Industrial Process Control Demo System (pdf, 436,315 bytes)
Analog Dialogue
PLC Evaluation Board Simplifies Design of Industrial Process-Control Systems (pdf, 1,019,090 bytes)
FAQs
The source code was written for ADUC7027 to perform basic communications with on board data converters. The description of files included are:
The source code includes a project file for the Keil development environment. An evaluation version of the Keil development environment can be found at https://www.keil.com/demo/eval/arm.htm
Download Source Code (zip, 18,673 bytes)
For more information on the PLC Demo System, email plc.info@analog.com.