製品概要

製品概要

The SDP-I-FMC enables easy connection of a wide variety of FPGA evaluation boards to the range of daughter boards from ADI’s System Demonstration Platform (SDP) family. The SDP-I-FMC has a Low Pin Count (LPC) FMC connector and a 120 pin connector to connect to SDP daughter boards. The SDP-I-FMC can only be used with 3.3VIO FPGA evaluation boards.

Example projects for prototyping with an FPGA evaluation board, the SDP-I-FMC, and an SDP daughter evaluation board can be found on the ADI wiki.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage, www.analog.com/sdp


購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。