EVAL-CED

Converter Evaluation and Development (CED) Board
Manufactured by:

製品概要

The Converter Evaluation and Development Board (EVAL-CED1Z) board is part of a platform from Analog Devices Inc., intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters. It provides the necessary communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over a USB link.

Applications
Evaluating Precision Converters
Creation of demonstration systems
Prototyping of end-user systems

推奨システム動作環境

X+
The CED board is designed to interface to multiple serial and parallel precision converter evaluation boards. For information on the converter-specific board, refer to that specific product page on analog.com.

ハードウェア

X+

COMPATIBLE PRODUCT EVALUATION BOARDS

The CED controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with CED controller boards.
A/Dコンバータ (45)
X+
A/Dコンバータ、14ビット、8チャンネル、250kSPS、PulSAR®シリーズ
A/Dコンバータ、24ビット、128 / 64 / 32kSPS、8.5mW、109dB
A/Dコンバータ、24ビット、128/64/32kSPS、8.5mW、109dB
24ビットA/Dコンバータ、156kSPS、112dB、シグマ・デルタ(ΣΔ)型、バッファ内蔵、シリアル・インターフェース
24ビットA/Dコンバータ、312kSPS、109dB、シグマ・デルタ(ΣΔ)型、バッファ内蔵、シリアル・インターフェース
24ビットA/Dコンバータ、625kSPS、シグマ・デルタ(ΣΔ)型 、シリアル・インターフェース
24ビットA/Dコンバータ、625kSPS、シグマ・デルタ(ΣΔ)型、バッファ内蔵
A/Dコンバータ、2.5MSPS、24ビット、100dB、Σ-Δ、バッファ回路内蔵
A/Dコンバータ、16ビット、8チャンネル、500kSPS、PulSAR
A/Dコンバータ、16ビット、250kSPS、8チャンネル、PulSAR®
A/Dコンバータ、16ビット、250kSPS、4チャンネル、PulSAR®
18ビットA/Dコンバータ、570kSPS、PulSAR®
18ビットA/Dコンバータ、100kSPS、PulSAR®
16 ビット A/D コンバータ、1 LSB INL、1 MSPS、差動 PulSAR®
INL =最大1 LSBの500 KSPS CMOS 16ビットPULSAR® ADC
16ビットの100kSPS、差動PulSAR® A/Dコンバータ
A/D コンバータ、18 ビット、2.5 LSB INL、800 kSPS、SAR
PulSAR®:16ビットA/Dコンバータ、1MSPS、バイポーラ
PulSAR®:16ビットA/Dコンバータ、1MSPS、電圧リファレンス内蔵、ユニポーラ
PulSAR®:16ビットA/Dコンバータ、500kSPS、電圧リファレンス内蔵、ユニポーラ
PulSAR® A/Dコンバータ、16ビット、570kSPS、バイポーラ
ノー・ミス・コードの570 KSPS逐次比較型CMOS Pulsar® 16ビットADC
PulSAR®:16ビットA/Dコンバータ、250kSPS、バイポーラ、CMOS
PulSAR®:16ビットA/Dコンバータ、100kSPS、電圧リファレンス内蔵、ユニポーラ
ノー・ミス・コードの100 KSPS逐次比較型CMOS PulSAR® 16ビットADC
PulSAR®:16ビットA/Dコンバータ、1MSPS、電圧リファレンス内蔵、ユニポーラ
PulSAR®:16ビットA/Dコンバータ、500kSPS、リファレンス内蔵、ユニポーラ
PulSAR®16ビットA/Dコンバータ、100kSPS、電圧リファレンス内蔵、ユニポーラ
ADコンバータ、16ビット、570KSPS、逐次比較型、ユニポーラ、CMOS
PulSAR®:18ビットA/Dコンバータ、1.25 MSPS
18ビットA/Dコンバータ、2MSPS、逐次比較型(SAR ADC)
PulSAR®:18ビット、差動A/Dコンバータ、670kSPS、プログラマブル入力
PulSAR®:16ビットA/Dコンバータ、1.33MSPS
PulSAR®:A/Dコンバータ、16ビット、2MSPS、1.5LSBのINL

A/Dコンバータ、16ビット、3MSPS、INL-2LSB、PulSAR®

PulSAR® A/Dコンバータ、16ビット、750kSPS
PulSAR® A/Dコンバータ、16ビット、250kSPS、ユニポーラ / バイポーラ・プログラマブル入力
10ビットA/Dコンバータ、1MSPS、6ピンSOT-23パッケージ
A/Dコンバータ、12ビット、1MSPS、6ピンSOT-23パッケージ
1.6V、マイクロパワー 8ビットA/Dコンバータ
1.6V、マイクロパワー 10ビットA/Dコンバータ
1.6V、マイクロパワー 12ビットA/Dコンバータ
絶縁型シグマ・デルタ(ΣΔ)変調器
12ビットA/Dコンバータ、3MSPS、8ピンMSOP、6ピンTSOTパッケージ
12ビットA/Dコンバータ、3MSPS 、TSOTおよびMSOPパッケージ
A/Dコンバータ、16ビット、500kSPS、4チャンネル、低価格、PulSARシリーズ
A/Dコンバータ、デュアル、2チャンネル、同時サンプリング、PulSAR®、16ビット
A/Dコンバータ、14ビット、デュアル、2チャンネル、真のバイポーラ入力、同時サンプリング、逐次比較型(SAR)

A/Dコンバータ、14ビット、4.25MSPS、差動入力、デュアル、同時サンプリング、SAR

A/Dコンバータ、12ビット、5MSPS、差動入力、同時サンプリング、デュアル、SAR
A/Dコンバータ、12ビット、3MSPS、差動入力、デュアル、同時サンプリング、SAR
12ビットA/Dコンバータ、2MSPS、差動/シングルエンド入力、デュアル、3チャンネル、逐次比較型、同時サンプリング
A/Dコンバータ、14ビット、1MSPS、同時サンプリング逐次比較型、PGAと4個のコンパレータ内蔵
A/Dコンバータ、12ビット、1MSPS、逐次比較型、同時サンプリング機能、PGAと4個のコンパレータ内蔵

購入

X+
評価用ボード 表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。