製品概要

製品概要

 


Note: Newer Kit Available - Please see the DC9021B


The DC9021A SmartMesh IP™ RF Certified Starter Kit provides all the tools for evaluating SmartMesh® network performance for your application needs, including high reliability, ultralow power, scalability and ease of installation. This accelerates device integration and application software development.


The DC9021A Starter Kit includes five motes or wireless nodes (DC9018A-B) to enable you to quickly deploy a multi-hop mesh network in the RF environment for your specific application. The StarGazer evaluation software graphical user interface (GUI) allows you to quickly see the mesh network form, as well as key performance statistics, such as data reliability and latency.


The DC9018A-B Evaluation/Development Mote Modules feature easy-to-probe signal pins. In addition, the starter kit provides access to both manager and mote software application programming interfaces (APIs) over USB to enable application software development.


The DC2274A-A USB Network Manager comes factory-configured as an embedded network manager, where both the wireless-to-wired access point function and the network management algorithms run on board. Optionally, users may configure the DC2274 as a SmartMesh IP Access Point Mote for operation with VManager software. (Click here to learn more about network managers.)


The DC9021A Starter Kit operates in the 2.4000GHz to 2.4835GHz international license-free frequency band and includes RF intentional radiator certifications for Japan, as well as the United States, Canada, Europe, India, South Korea, Taiwan, Australia and New Zealand. Starter kits and demo boards are for evaluation purposes only. It remains the user’s responsibility to verify proper and reliable operation in the actual end application.


SmartMesh IP Starter Kit – includes the following items:


ハードウェア (6)

6 すべて表示

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。