製品概要

製品概要

SmartMesh IP Networks are populated by motes, the nodes on the network. Based on the break through Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of alternative products. In addition to extra long battery life, the motes feature an advanced array of features.

DC9018B-B Evaluation/Development Mote incorporates the RF-Certified LTP5902-IPM SmartMesh IP Mote PCB Module (including MMCX antenna connector) and a CR2032 coin cell.

SmartMesh WirelessHART Starter Kit Software
Software Utility Description Download Link
StarGazer GUI application for visualizing a network and interacting with motes Download
Serial Mux Software used to connect multiple clients to the manager Download
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository
FTDI driver USB-to-Serial drivers for communication with DC9001, DC9006 boards Download VCP from FTDIchip.com
LBR (optional) Low power Border Router software utility and sample code. Python script for mapping SmartMesh IP networks onto an IPv4 network (e.g. Ethernet) Download

対象となる製品

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。