製品概要

製品概要

When connected to a SmartMesh Evaluation/Development Mote (e.g. DC9003A-B), the DC9006 Eterna interface card provides a USB connection for both power and software access to the mote API UART port.

Compatible with:

  • DC9003A-B SmartMesh IP Evaluation/Development Mote (Chip Antenna)
  • DC9018A-B SmartMesh IP RF Certified Evaluation/Development Mote (Chip Antenna)
  • DC9018B-B SmartMesh IP RF Certified Evaluation/Development Mote (MMCX Antenna Connector)
  • DC9003A-C SmartMesh WirelessHART Evaluation/Development Mote (Chip Antenna)
  • DC9018A-C SmartMesh WirelessHART RF Certified Evaluation/Development Mote (Chip Antenna)
  • DC9018B-C SmartMesh WirelessHART RF Certified Evaluation/Development Mote (MMCX Antenna Connector)

The DC9006 Eterna interface card comes with a DC9004A adapter card which enables the DC9006 to connect to the 10-pin programming and CLI header recommended to be designed on customer boards in the Eterna Hardware Integration Guide or LTP5901/LTP5902 Hardware Integration Guide. The DC9006/DC9004A combination is also compatible with the DC2126A Wireless Temperature Sensor.

The following tables shows a comparison of DC9006/DC9004A usage vs the DC9010 Eterna Serial Programmer usage. For more details, please see the Eterna Evaluation and Development Board Set Guide.

Table - DC9010 vs DC9004

SmartMesh WirelessHART Starter Kit Software
Software Utility Description Download Link
StarGazer GUI application for visualizing a network and interacting with motes Download
Serial Mux Software used to connect multiple clients to the manager Download
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository
FTDI driver USB-to-Serial drivers for communication with DC9001, DC9006 boards Download VCP from FTDIchip.com
LBR (optional) Low power Border Router software utility and sample code. Python script for mapping SmartMesh IP networks onto an IPv4 network (e.g. Ethernet) Download

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。