製品概要

製品概要

Note: Newer Part Number Available - Please see the DC2274A-A


A SmartMesh IP Network Manager anchors the SmartMesh IP product line. It provides core networking functionality, enabling the network to achieve unsurpassed levels of resilience, reliability and scalability, with advanced network management and comprehensive security features.


DC9001B Evaluation/Development Network Manager incorporates the LTC5800-IPR SmartMesh IP Manager-on-Chip™, has a 100 mote network capacity. The DC9001B provides a USB connection for both power and software access to the manager API UART port. Optionally, the DC9006A Eterna interface card (shown on the right hand side in the picture above) can be removed to allow 3V level access to the LTC5800-IPR signals for use with embedded processors.

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。