製品概要

製品概要

The DC2274A-B USB dongle demo board which serves as an Access Point Mote, connecting a SmartMesh IP wireless sensor network with a VManager network manager. VManager is a software-based manager that enables:


  • Large Networks – thousands of nodes
  • Increased Bandwidth through Multiple Access Points
  • Hot Failover Gateway Redundancy

The DC2274A-B SmartMesh IP USB Manager incorporates the LTP5902-IPM SmartMesh IP Module, pre-programmed with SmartMesh IP Access Point Mote software. It provides a USB connection for both power and software access to the Access Point Mote API UART and CLI UART ports.The DC2274A-B is available individually or as part of the DC9021B SmartMesh IP Starter Kit, which includes five wireless mesh nodes. With a SmartMesh IP Starter Kit, a user can setup a wireless mesh network in minutes and quickly evaluate the network performance in their own application environment.

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。