ADN2805:  1.25 Gbps Clock and Data Recovery IC

The ADN2805 provides the receiver functions of quantization and clock and data recovery for 1.25 Gbps. The ADN2805 automatically locks to all data rates without the need for an external reference ...続きを見る

ADN2805:  1.25 Gbps Clock and Data Recovery IC

製品概要

The ADN2805 provides the receiver functions of quantization and clock and data recovery for 1.25 Gbps. The ADN2805 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance.

All specifications are specified for −40°C to +85°C ambient temperature, unless otherwise noted. The ADN2805 is available in a compact 5 mm × 5 mm 32-lead LFCSP.

Applications

  • GbE line card
  • Features

    • Locks to 1.25 Gbps NRZ serial data input
    • Patented clock recovery architecture
    • No reference clock required
    • Loss-of-lock indicator
    • I2C interface to access optional features
    • Single-supply operation: 3.3 V
    • Low power: 390 mW typical
    • 5 mm × 5 mm 32-lead LFCSP, Pb free

    Diagrams

    ADN2805 Diagram
    Functional Block Diagram for ADN2805

    仕様

    Data Rate (Gb/s) 1.25Gbps
    Voltage Supply (V) +3.3V
    Power Dissipation (mW) 390mW
    Package 5x5 mm LFCSP
    Input Sensitivity (mVp-p) 200mV p-p
    Rate Single

    その他の製品を探す

    Part# Voltage Supply (V) Data Rate (Gb/s) Power Dissipation (mW) Input Sensitivity (mVp-p) Jitter Tolerance (Ulpp) Jitter Transfer Jitter Gen (mUI rms) Rate Package Price* (1000-4999)
    AD800 -5.5 156 - 80 .9 UI @ 65 kHz - - - 20-Lead SOIC $18.90
    AD807 +5 0.155 170 2 1.0 @ 65 kHz 92 kHz 5 Single 16-Lead SOIC $11.18
    AD808 +5 0.622 400 4 0.6 @ 250 kHz 333 kHz 7 Single 16-Lead SOIC $11.48
    ADN2804 +3.3 0.622 420 3 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $10.00
    ADN2805 +3.3 1.25 390 200 - - - Single 5x5 mm LFCSP $9.33
    ADN2806 +3.3 0.622 360 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.24
    ADN2807 +3.3 0.622 500 4 1.0 @ 250 kHz 140 kHz @ OC12 1 Multi 7x7 mm LFCSP $11.64
    ADN2811 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Single 7x7 mm LFCSP $37.44
    ADN2812 +3.3 2.7 750 6 1.0 @ 1 MHz 490 kHz @ OC48 1 Continuous 5x5 mm LFCSP $54.65
    ADN2813 +3.3 1.25 375 6 1UI @ 637 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $19.73
    ADN2814 +3.3 0.675 350 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $11.64
    ADN2815 +3.3 1.25 300 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $17.76
    ADN2816 +3.3 0.675 300 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Continuous 5x5 mm LFCSP $10.47
    ADN2817 +3.3 2.7 650 5 1.0 @ 1 MHz 500 kHz @ OC48 1 Continuous 5x5 mm LFCSP $44.26
    ADN2818 +3.3 2.7 600 200 1.0 @ 1 MHz 500 kHz @ OC48 1 Continuous 5x5 mm LFCSP $42.05
    ADN2819 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Multi 7x7 mm LFCSP $45.54
    ADN2865 +3.3 2.7 1200 6 - - - Continuous - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況