MTV330: Dual-Mode TV Tuner IC for Satellite and Terrestrial DMB/FM |
The MTV330 is a dual mode TV tuner IC for SDMB and TDMB. For SDMB, MTV330 is a highly integrated zero-IF tuner for digital multimedia broadcasting (DMB) diversity receiver via satellite which conforms to ITU-R BO.1130-4 Digital System E standard. It operates from 2605 to 2655 MHz. For TDMB, MTV330 is a CMOS single chip low-IF single conversion tuner. It supports Korean satellite/terrestrial DMB ...続きを見る
The MTV330 is a dual mode TV tuner IC for SDMB and TDMB. For SDMB, MTV330 is a highly integrated zero-IF tuner for digital multimedia broadcasting (DMB) diversity receiver via satellite which conforms to ITU-R BO.1130-4 Digital System E standard. It operates from 2605 to 2655 MHz. For TDMB, MTV330 is a CMOS single chip low-IF single conversion tuner. It supports Korean satellite/terrestrial DMB standard along with FM. It includes whole SDMB and TDMB blocks consisting of an LNA/AGC and direct or low-IF conversion down mixers. On-chip low phase noise VCO, which eliminates external tank circuits, generates In phase and Quadrature phase local oscillator. Automatic tuned baseband channel select filters are available with automatic tuning. The MTV330 also includes high dynamic range baseband variable gain amplifier. A low noise amplifier and optimized gain control scheme enable wide dynamic range operation.
The MTV330 consumes typically 140 mW with SDMB diversity path operation and consumes 100 mW with TDMB operation. Simultaneous SDMB/TDMB operation consumes 220 mW totally. Using small leadless 48-QFN package, the MTV330 is the best solution for portable DMB application especially for mobile phone, notebook PC, PDA, and etc., where low power consumption is critical. It has an industry standard I2C serial bus interface. Primary application of the MTV330 is the satellite /terrestrial digital multimedia broadcasting system.
Applications
| Part# | Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) |
|---|---|---|---|---|
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 |
| ADMTV201 | ISDB-T | Low Power Mobile TV Tuner for ISDB-T | 76 | 2.1 x 2.1 |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 |
| ADMTV803 | CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Tuner Multi-Standard DIgital TV | 92/94 (VHF/UHF) | 4 x 4 |
| ADMTV804 | CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Multi-Standard Digital TV Tuner with LDO | 92/94 (VHF/UHF) | 2.1 x 2.1 , 4 x 4 |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 |
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (100-499) |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | PCN | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MTV330TR | 最終購入可能日 | LFCSP:LEADFRM CHIP SCALE | 48 | 工業用 | $ | $ | 11/13/2009 | Y 成分表 | - | お問い合わせ | お問い合わせ |
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。