MTV211: Mobile TV One-chip Receiver for ISDB-T |
MTV211 is a one-chip receiver that has RF front-end and OFDM demodulator in one package for digital TV application adapted to ISDB-T (1-seg.). All of RF matching components and decoupling capacitors are integrated in package. And the application circuits will be made simple and compact size.
MTV211 is the best solution for mobile application (the portable analog/digital terrestrial TV ...続きを見る
MTV211 is a one-chip receiver that has RF front-end and OFDM demodulator in one package for digital TV application adapted to ISDB-T (1-seg.). All of RF matching components and decoupling capacitors are integrated in package. And the application circuits will be made simple and compact size.
MTV211 is the best solution for mobile application (the portable analog/digital terrestrial TV receiver) with low power consumption and no external components.
The low-IF down conversion RF front-end includes LNAs, PGAs, Image-rejection down-conversion mixers, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a fractional-N PLL, etc. On-chip low phase noise VCO along with high-resolution fractional-N frequency synthesizer make in-band phase noise lower than that of any other conventional tuners.
The OFDM Demodulator has high-speed channel search function and ARIB STD-B31 compliant decode/FEC system supporting 1-segment reception. It also has automatic frequency/ synchronization function and Mode/GI detection. Backend interface for internal parameter can be controlled and monitored by I2C serial buss interface. It supports only serial TSP format data out.
Its transmission parameters for UHF 1segment reception are Mode (2, 3), sub-carrier modulation (QPSK 1/2, 2/3, 16QAM 1/2) and time de-interleave (1, 2, 4, 8).
Product Highlights
Applications
Data Sheet, Rev. PrC, 1/08
| Part# | Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) |
|---|---|---|---|---|
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 |
| ADMTV201 | ISDB-T | Low Power Mobile TV Tuner for ISDB-T | 76 | 2.1 x 2.1 |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 |
| ADMTV803 | CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Tuner Multi-Standard DIgital TV | 92/94 (VHF/UHF) | 4 x 4 |
| ADMTV804 | CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Multi-Standard Digital TV Tuner with LDO | 92/94 (VHF/UHF) | 2.1 x 2.1 , 4 x 4 |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 |