ITD3010: Low-IF Digital TV Tuner IC for Terrestrial DMB & FM |
The ITD3010 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for terrestrial DMB (Digital multimedia broadcasting). It supports Korean terrestrial DMB standard along with analog FM. It includes an LNA, an RF PGA, an image-rejection down-conversion mixer, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a fractional-N PLL, etc. On-chip low ...続きを見る
The ITD3010 is a highly integrated CMOS single chip low-IF single-conversion tuner IC for terrestrial DMB (Digital multimedia broadcasting). It supports Korean terrestrial DMB standard along with analog FM. It includes an LNA, an RF PGA, an image-rejection down-conversion mixer, a bandwidth adjustable low pass filter, an IF variable gain amplifier, a VCO and a fractional-N PLL, etc. On-chip low phase noise VCO along with high resolution fractional-N frequency synthesizer make in-band phase noise lower than that of any other conventional tuners. The ITD3010 also includes several regulators, which make it possible to use single 2.85 V power supply.
The ITD3010 exhibits ultra low power consumption such as 100 mW. Using small leadless 6 mm × 6 mm 40-Lead QFN package, the ITD3010 is the best solution for highly integrated multituner system and portable application where low power consumption is critical. It has an industry standard I2C serial bus interface. Primary application of the ITD3010 is terrestrial DMB mobile phones and the portable terrestrial DMB receiver.
Product Highlights
Applications
Data Sheet, Rev. PrB, 12/07
| Part# | Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) |
|---|---|---|---|---|
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 |
| ADMTV201 | ISDB-T | Low Power Mobile TV Tuner for ISDB-T | 76 | 2.1 x 2.1 |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 |
| ADMTV803 | CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Tuner Multi-Standard DIgital TV | 92/94 (VHF/UHF) | 4 x 4 |
| ADMTV804 | CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Multi-Standard Digital TV Tuner with LDO | 92/94 (VHF/UHF) | 2.1 x 2.1 , 4 x 4 |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 |
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (100-499) |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | PCN | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ITD3010TR | 製造中 | LFCSP:LEADFRM CHIP SCALE | 40 | 商用 | $ | $ | 11/13/2009 | Y 成分表 | - | お問い合わせ | お問い合わせ |
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。